|
스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/4인치 MNPT x 1/4인치 FNPT, 25psig(1.8bar)
Art.-Nr.: SS-4CP5-25
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Fest eingestellter DruckKontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/4인치 MNPT x 1/4인치 FNPT, 25psig(1.8bar)
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Fest eingestellter Druck
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Technische Daten
SS-4CP5-25 — 스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/4인치 MNPT x 1/4인치 FNPT, 25psig(1.8bar)
| Attribute | Wert |
|---|---|
| Körperwerkstoff | Acero inoxidable 316 |
| Reinigungsverfahren | Limpieza y Embalaje estándar (SC-10) |
| Größe Verbindung 1 | 1/4 pulg. |
| Typ Verbindung 1 | NPT macho |
| Größe Verbindung 2 | 1/4 pulg. |
| Typ Verbindung 2 | NPT hembra |
| Öffnungsdruck | 1,8 bar, 25 psi (0,18 MPa) |
| Maximaler Cv | 0.35 |
| O-Ring-Material | FKM Fluorocarbono |
| Raumtemperatur-Druckeinsatzbereich | 206 BAR @ 37°C / 3000 PSIG @ 100°F |
| Oberflächengüte | Estándar |
| Prüfung | Sin prueba opcional |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Produkt anzeigen |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-10C-MM-10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Produkt anzeigen |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4C4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4C4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4C-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-EP-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-KZ-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-KZ-30 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4CP2-RT-10 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4CP4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4CP4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4CP4-RT-1 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-4CP5-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4CP5-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4CP5-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-4CP6-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4C-TR-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4C-VCR-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-4C-VCR-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-4C-VCR-10 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-4C-VCRKZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | Produkt anzeigen |
| SS-6C-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C4-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-6C-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-KZ-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-KZ-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-MM-1/3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6C-TR-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8C2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8C-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8C4-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8C4-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8C-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8CP2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8CP2-1/3 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8CP2-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8CP2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8CP2-KZ-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8CP2-RT-1 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-8CP4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8CP5-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8C-TR-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8C-VCR-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-8C-VCR-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-8C-VCR-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Produkt anzeigen |
| SS-CHF12-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-CHF12RT-1 | 316 Stainless Steel | 3/4 in. | Female ISO Tapered Thread | 3/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-CHF16-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Produkt anzeigen |
| SS-CHF4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-CHF4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-CHF4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-CHF6-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-CHF8-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-CHF8-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-CHF8-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-CHF8-5 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-CHF8RT-1 | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-CHM12-1 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM12-1/3 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM2-10 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-CHM4-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM4-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM4-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM4-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM4-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-CHM4RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-CHM8-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-CHM8-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-CHS10MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS10MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12-5 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12MM-10 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS12MM-5 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS16-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS16-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS16-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS2-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS2-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-CHS2-10 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS2-5 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS2-KZ-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-10 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-1-SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-25 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-5 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-KZ-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS4-KZ-1/3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-1/3 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-10 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-100 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-25 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-5 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6-EP-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6M8-BU-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-CHS6MM-1 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6MM-10 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6MM-25 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS6MM-5 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-10 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-1-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-25 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-5 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-BU-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-EP-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-EP-1/3 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8-KZ-1 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8MM-1 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHS8MM-1/3 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-CHVCR4-1 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-CHVCR4-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-CHVCR4-KZ-1/3 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-CHVCR8-1 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
| SS-CHVCR8-1/3 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
