text.skipToContent text.skipToNavigation

Accesorios Roscados — Tapones para tubo y tapones para racor — Tapones Hexagonales Huecos

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Accesorios Roscados — Tapones para tubo y tapones para racor — Tapones Hexagonales Huecos

Seleccione los racores Swagelok de precisión, adaptadores y más, en muchos tamaños y materiales, que mejor se adaptan a su aplicación.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HPST Acero inoxidable 316 1 1/16-12 pulg. Rosca Macho SAE/MS paralela - - View Product
SS-2-HP Acero inoxidable 316 1/8 pulg. NPT macho - - View Product
SS-2-HPST Acero inoxidable 316 5/16-24 pulg. Rosca Macho SAE/MS paralela - - View Product
SS-4-HP Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-4-HPST Acero inoxidable 316 7/16-20 pulg. Rosca Macho SAE/MS paralela - - View Product
SS-6-HP Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-6-HPST Acero inoxidable 316 9/16-18 pulg. Rosca Macho SAE/MS paralela - - View Product
SS-8-HP Acero inoxidable 316 1/2 pulg. NPT macho - - View Product
SS-8-HPST Acero inoxidable 316 3/4-16 pulg. Rosca Macho SAE/MS paralela - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.