text.skipToContent text.skipToNavigation
tube benders

Swagelok® Tube Benders

Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.

View All Tube Benders

Swagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:

  • Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
  • Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
  • Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.

These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.

Contact a Tubing Specialist

Categorías de Dobladoras de Tubos

Dobladoras de tubo eléctricas

Dobladoras de tubo eléctricas

Las dobladoras de tubo eléctricas tienen control eléctrico para el doblado automatizado de tubo, añadiendo eficiencia y consistencia a la instalación del tubo.

Dobladoras de tubo manuales

Dobladoras de tubo manuales

Conozca opciones de dobladoras de tubo manuales muy prácticas que funcionan con distintos tamaños de diámetro exterior de tubo.

Dobladoras de tubo para banco

Dobladoras de tubo para banco

Las dobladoras de tubo para banco son ligeras, de aluminio y están disponibles en versión manual y eléctrica.

Tube Bender Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok hand tube bender in use

How to Use a Swagelok Hand Tube Bender

Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.

See How the Hand Tube Bender Works

Recursos Swagelok Elaborados para Vd.

Servicios de detección de fugas en campo Swagelok
La formación básica sobre los fundamentos de los sistemas de fluidos

Los cursos básicos de formación Swagelok® ofrecen habilidades críticas para desarrollar, construir y mantener sistemas de fluidos fiables.

Dobladora de tubo para banco Swagelok
Dobladora de Tubo para Banco Swagelok

Utilice la dobladora de tubo para banco Swagelok® para doblar de forma precisa, repetible y de alta calidad tubo de la mayoría de los materiales. Tanto si utiliza tubo de pequeño diámetro y pared delgada como tubo de gran diámetro y pared gruesa, este vídeo ofrece consejos y buenas prácticas para el doblado del tubo.

Utilización de la dobladora de tubo manual Swagelok
Las Tres “T” para Conseguir un Sistema de Tubos Complejo

Vea cómo las tres “T” del uso de una dobladora de tubo manual pueden ayudarle a conseguir un sistema complejo de tubo con menos puntos de fuga y un caudal eficaz.

Utilización de la dobladora de tubo manual Swagelok
Cómo Utilizar una Dobladora de Tubo Manual Swagelok

Vea cómo utilizar una dobladora de tubo manual para hacer curvas de 90° y 180° en tubo con precisión y eficiencia. Las dobladoras de tubo manuales Swagelok® doblan el tubo con alta calidad y en la mayoría de los materiales que pueden ser utilizados con los racores Swagelok.

This process may take several minutes. Please be patient and remain on the page.