카탈로그
중압 튜브 피팅 — 유니온 — 직선형
Swagelok FK 시리즈 중압 튜브 피팅은 20000psig(1378bar)까지 누설 없는 가스 밀폐와 진동 저항을 제공합니다. 316 스테인리스강, 슈퍼듀플렉스 합금 2507 또는 합금 625 재질로 이용 가능합니다.
Swagelok Medium and High Pressure Fittings FK and IPT and Adapters Special Alloy Materials
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Raccords, tubes, vannes et accessoires pour moyennes et hautes pressions
Pressions nominales jusqu'à 4134 bar (60 000 psig), Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm, Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | Acier inoxydable 316 | 3/4 po | Raccord pour tubes moyenne pression Swagelok® | 3/4 po | Raccord pour tubes moyenne pression Swagelok® | 제품 보기 |
SS-4FK0-6 | Acier inoxydable 316 | 1/4 po | Raccord pour tubes moyenne pression Swagelok® | 1/4 po | Raccord pour tubes moyenne pression Swagelok® | 제품 보기 |
SS-6FK0-6 | Acier inoxydable 316 | 3/8 po | Raccord pour tubes moyenne pression Swagelok® | 3/8 po | Raccord pour tubes moyenne pression Swagelok® | 제품 보기 |
SS-8FK0-6 | Acier inoxydable 316 | 1/2 po | Raccord pour tubes moyenne pression Swagelok® | 1/2 po | Raccord pour tubes moyenne pression Swagelok® | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.