text.skipToContent text.skipToNavigation
Swagelok Tube Fittings

Swagelok® Tube Fittings and Adapters

Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.

Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.

View All Tube Fittings and Adapters

Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.

Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.

Contact a Local Specialist

Категории трубных фитинги и переходников

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

Запасные части и вспомогательное оборудование

Запасные части и вспомогательное оборудование

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Защитные фильтры

Защитные фильтры

Узнайте больше о фитингах с защитным фильтром (т.н. протекторы дренажных отверстий), оснащенных проволочной сеткой для защиты от попадания в систему насекомых и других посторонних предметов.

Колпаки и заглушки

Колпаки и заглушки

Колпачки и заглушки для трубных фитингов из различных материалов и разных размеров позволяет обеспечить герметичность и повышенную безопасность системы в широком диапазоне условий эксплуатации.

Муфты с малой застойной зоной

Муфты с малой застойной зоной

Трубные фитинги Swagelok® с малой застойной зоной разработаны для надежного повышения общей эффективности промышленных газовых и жидкостных систем, даже в жестких условиях эксплуатации.

Плавкие вставки

Плавкие вставки

Плавкие трубные переходники улучшают общую безопасность промышленных газовых и жидкостных систем за счет сброса давления в атмосферу при заданной температуре.

Редуцирующие переходники

Редуцирующие переходники

Переходные прямые отводы и тройники фитингов из различных материалов и обеспечивают простоту установки и возможность надежного контроля степени затяжки.

С монтажной гайкой

С монтажной гайкой

Трубные фитинги и переходники с монтажной гайкой делают возможным соединение через переборку, и предлагаются в различных размерах и типах соединения.

Соединители для проходного канала

Соединители для проходного канала

Соединители Swagelok® для проходного канала обеспечивают соединение «фитинг в фитинг», промеряемость при начальном монтаже, легкость разъединения и повторной затяжки.

Соединители с внутренней резьбой

Соединители с внутренней резьбой

Доступные в различных материалах, размерах и конфигурациях фитинги на соединителях с внутренней резьбой обеспечивают герметичное уплотнение, устойчивое к вибрационной усталости. 

Соединители с наружной резьбой

Соединители с наружной резьбой

Доступные в различных материалах, размерах и конфигурациях фитинги на соединителях с наружной резьбой обеспечивают герметичное уплотнение, устойчивое к вибрационной усталости.

Фитинги под приварку враструб

Фитинги под приварку враструб

Фитинги под приварку враструб обеспечивают необходимую соосность и центровку в системах малого диаметра. Предлагаем широкий ассортимент размеров и конфигураций для различных задач.

Tube Fittings and Adapters Catalogs

Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Browse Medium- and High-Pressure Fittings

Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).

Find Higher Pressure Ratings

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

swagelok tube adapters eliminate issues
How Tube Adapters Can Eliminate Alignment Issues

Tube adapters can help eliminate difficult alignment positions while also reducing inventory. Watch this demonstration of how to use Swagelok® tube adapters to fix alignment problems while delivering a leak-tight seal.

swagelok tube fittings and tube adapters

Since 1947, Swagelok has been the leader in advancing tube fitting technology used in industrial fluid system application across nearly every industry.

Swagelok Founder Explains His Revolutionary Tube Fitting

More than 75 years later, the Swagelok tube fitting, with its unique “hinging-colleting” action, remains trusted to provide lasting, leak-tight service. The grip-type design uses the “hinging and colleting” action to achieve optimal performance in three key areas:

Tube Grip

The hinging and colleting action provides more direct tube contact/gripping support.

Gas Seal

The burnishing/polishing action of the front ferrule creates concentrated zones of contact on the tube and on the body bevel for a stronger seal.

Vibration Resistance

The colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration.

swagelok tube fitting design

Swagelok® Tube Fitting Design

The advanced-geometry, hinging-colleting back ferrule design is standard on all 1/4 to 1 in. and 6 to 25 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.

This process may take several minutes. Please be patient and remain on the page.