Миниатюрные модульные системы Swagelok®
Повысьте эффективность и уменьшите занимаемую площадь с помощью миниатюрных аналитических модульных систем Swagelok. Эти компоненты и системы модульной платформы уменьшают время проектирования и сборки и обеспечивают надежные результаты.
Свяжитесь с нашими специалистамиSwagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.
MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.
Register for Sampling System Training
Specifications
| Stream Selector System (SSV Series) |
|
| Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) | 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility |
| Modular Platform Components (MPC) | ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform |
Miniature Modular Systems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Features: Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator
Conception conforme à la norme ANSI/ISA 76.00.02, plate-forme 38,2 mm (1,5 po); Facile à configurer, à assembler et à entretenir; Vannes, filtres, détendeurs, manomètres et adaptateurs pour autres composants de montage en surface
Pages 1-4. Contiennent : Conception modulaire joint en « C » 38,1 mm (1,5 po.). Vannes : manuelles et pneumatiques à soufflet et à membrane. Détendeurs : modèles haut débit manuels et préréglés.
Une fabrication sur mesure pour tous les secteurs d’activité
Découvrez comment des spécialistes formés par Swagelok peuvent vous faire gagner du temps et améliorer les performances de vos systèmes fluides en concevant et en assemblant des systèmes pour vous.
Trouvez l’aide dont vous avez besoin고객별 맞춤 선별 Swagelok 리소스
분석 계장 시스템에서 샘플의 대표성을 유지하는 방법
분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. Swagelok 전문가의 설명을 통해 샘플의 대표성이 손상될 때 발생하는 주요 문제를 식별하고 예방하는 방법에 대해 알아보십시오.
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례
선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.
Un fabricant d’équipements pour le secteur des fibres optiques gagne en efficience grâce à des solutions sur mesure
Depuis les années 1980, Rosendahl Nextrom s’appuie sur Swagelok pour développer ses activités. Découvrez les solutions qui ont permis à l’entreprise de devancer ses concurrents et de rester leader dans son secteur.
Amélioration de la production avec des assemblages de systèmes fluides sur mesure
Découvrez comment les Solutions sur mesure Swagelok ont aidé Charbonneau Industries à se concentrer sur ses capacités de base en accélérant la production, en réduisant les coûts de main-d’œuvre et en garantissant la qualité du système avec des systèmes de soupapes de décharge thermique préfabriquées.