Swagelok® Springless Diaphragm Valves for Modular Gas Systems
DE series springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability.
Request More InformationSwagelok DE Series springless diaphragm valves are engineered to ensure easy installation, reliable performance, and superior purity in modular ultrahigh-purity gas delivery systems.
Key Features:
- Valve body is made from 316L VIM-VAR stainless steel, ensuring high corrosion resistance and maintaining ultrahigh-purity standards
- Designed for seamless integration into with 1.125 in. C-seal or W-seal modular gas systems
- Fully contained PFA seat enhances purity by preventing contamination and offers improved thermal stability in critical applications
- Available in both two-port and three-port configurations to meet various system requirements
- Pneumatic and manual actuation options are available, offering flexibility in operation while maintaining a compact footprint
- The actuator is fixed in orientation relative to the valve body, ensuring consistent installation and minimizing the potential for alignment errors
- Corner chamfers on the valve body’s outlet side provide a clear visual indication of the flow direction, aiding in installation and system setup
Specifications
Working Pressure | Vacuum to 125 psig (8.6 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | Normally Closed: 60 to 120 psig (4.1 to 8.2 bar) Normally Open and Normally Closed with Manual Integral Lockout Override: 60 to 90 psig (4.1 to 6.2 bar) |
Temperature | 14° to 150°F (–10° to 65°C) |
Flow Coefficient | 0.3 |
Body Materials | 316L VIM-VAR stainless steel |
Diaphragm Material | Cobalt-based superalloy |
End Connections | Type: 1.125 in. modular surface mount (MSM) Configurations: 2-port and 3-port |
Springless Diaphragm Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Réduire au minimum les coûts associés aux émissions fugitives avec des vannes à faibles émissions
Les émissions fugitives sont une préoccupation croissante dans les raffineries de pétrole et l’industrie chimique. Des vannes certifiées faibles émissions contribueront à protéger votre installation et à préserver les résultats de votre entreprise. Découvrez dans cet article comment ces vannes sont testées et en quoi elles peuvent vous être utiles.

Comment isoler les lignes d’un système fluide industriel avec des vannes d’arrêt
Savoir isoler des lignes avant de procéder à la maintenance d’un système fluide industriel est essentiel pour la sécurité des installations. Un des moyens les plus sûrs pour isoler une ligne dans un système fluide consiste à installer deux vannes d’arrêt. Découvrez comment concevoir des configurations adaptées à votre système.

Une nouvelle vanne. Trois raisons pour lesquelles elle pourrait révolutionner le secteur des semi-conducteurs
Découvrez comment la dernière innovation dans le domaine des vannes pour dépôt par couche atomique (ALD) est en train de changer la donne pour les fabricants de semi-conducteurs haute technologie.