text.skipToContent text.skipToNavigation
Válvulas Compactas para Manómetros

Válvulas Compactas para Manómetros Swagelok®

Las válvulas compactas para manómetros permiten instalar y mantener los manómetros de forma rápida y cómoda en un conjunto ligero y tamaño compacto.

Más Información

Swagelok compact gauge valves are designed to provide gauge isolation and venting. They are composed of a stainless steel Swagelok 1 series needle valve (without panel nut) and an integral stainless steel Swagelok purge valve.

Designed for use with Swagelok pressure gauges with tube adapter end connections, Swagelok compact gauge valves enable easy dial alignment and reduce gauge installation time and cost. Swagelok tube fitting end connections also reduce valve installation time and cost and provide robust tube grip and vibration resistance. An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly, and 316 stainless steel construction offers durability and corrosion resistance.

Specifications

Working Pressure Up to 4000 psig (275 bar)
Temperature –65 to 600°F (–53 to 315°C)
Body Material 316 stainless steel
Packing Material PEEK
End Connections Type: Swagelok tube fitting
Size: 1/2 in., 12 mm

Connect to learn more about how Swagelok compact gauges valve can simplify gauge installation and maintenance.

Request Gauge Valve Information

Compact Gauge Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

A Swagelok pre-engineered subsystem
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.