text.skipToContent text.skipToNavigation

Tube Benders — Hand Tube Benders — Hand Tube Bender

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Benders — Hand Tube Benders — Hand Tube Bender
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
MS-HTB-10M - 10 mm - 曲げ半径:24 mm View Product
MS-HTB-12M - 12 mm - 曲げ半径:38 mm View Product
MS-HTB-2 - 1/8 インチ - 曲げ半径:9/16インチ View Product
MS-HTB-3M - 3 mm - 曲げ半径:15 mm View Product
MS-HTB-4 - 1/4 インチ - 曲げ半径:3/4インチ View Product
MS-HTB-4T - 1/4 インチ - 曲げ半径:9/16インチ View Product
MS-HTB-5 - 5/16 インチ - 曲げ半径:15/16インチ View Product
MS-HTB-6M - 6 mm - 曲げ半径:15 mm View Product
MS-HTB-6T - 3/8 インチ - 曲げ半径:15/16インチ View Product
MS-HTB-8 - 1/2 インチ - 曲げ半径:1 1/2インチ View Product
MS-HTB-8M - 8 mm - 曲げ半径:24 mm View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.