text.skipToContent text.skipToNavigation
measurement devices

Swagelok® Measurement Devices

Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.

Request Measurement Device Information

Accurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.

  • Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
  • Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
  • Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
  • Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
  • Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
  • Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.

Get Started with a System Evaluation

Категории измерительных устройств

Датчики давления

Датчики давления

Преобразователи давления Swagelok обеспечивают точный электронный контроль давления в различных секторах промышленности.

Датчики потока

Датчики потока

Высокочувствительные сенсоры расхода для надежной работы в сложных условиях позволяют добиться высокой точности в промышленных условиях.

Защитные гильзы

Защитные гильзы

Защита сенсорных элементов от неблагоприятных условий позволяет выполнять точные замеры и облегчить обслуживание без остановки технологического процесса.

Ротаметры

Ротаметры

Точное измерение расхода газа и жидкости гарантировано благодаря конической трубке и поплавку, доступным в металлическом и стеклянном исполнении.

Термометры

Термометры

Обеспечьте надежные показания и простую калибровку с помощью удобных биметаллических термометров с защитой от вибрации согласно требованиям стандарта ASME B40.200.

Measurement Devices Catalogs

Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Ресурсы Swagelok специально для вас

Установленный трубный обжимной фитинг Swagelok
Распространенные причины и стоимость утечек в жидкостных и газовых системах

Утечки в жидкостной или газовой системе—распространенное явление на большинстве предприятий. Разберитесь, как и почему возникают утечки, как их можно обнаружить и проверить, а также как разработать стратегию по устранению и сокращению количества утечек в масштабе всего предприятия.

Запорная арматура в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы запорной арматурой

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением технического обслуживания критически важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как запроектировать необходимые клапанные сборки для вашей системы.

Ein Field Engineer von Swagelok bespricht die Evaluierungsergebnisse des Probenahmesystems mit einem Kunden.
Genauigkeit bei der Probenahme—Die besten Tipps für erfolgreiche Ergebnisse

Mit unseren Tipps stellen Sie sicher, dass Ihr industrielles Probenahmesystem künftig genauere und repräsentativere Proben liefert.

Mitarbeiter besprechen Prozessmessungen in einer Anlage
Prozessmessungen—Best Practices rund um Impulsleitungen

Wenn man sich ausschließlich auf die Ausgabe des Messwertgebers konzentriert, kann es mitunter schwierig sein, Probleme in der Prozessinstrumentierung zu erkennen. Erfahren Sie, wie Sie Probleme in Ihrer Instrumentierungsleitung mit den Tipps und Best Practices von Swagelok einfach in den Griff bekommen.

This process may take several minutes. Please be patient and remain on the page.