text.skipToContent text.skipToNavigation
フランジ・アダプター

Swagelok®フランジ・アダプター

Swagelok®フランジ・アダプターを使用すると、ねじや溶接作業無しでパイプ・フランジ配管からチューブ配管へ移行させることが可能なため、計装ラインなどのアプリケーションにおける潜在的なリーク・ポイント数を削減することができます。

フランジ・アダプターを見る

Swagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.

Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.

Have questions about flange adapters?

Contact Local Specialists

フランジ・アダプターのカテゴリー

ANSIフランジ

ANSIフランジ

ANSIフランジでパイプやバルブなどを接続すると、安全かつ漏れの無い接続を実現することができます。

DINフランジ

DINフランジ

DINフランジでパイプやバルブなどを接続すると、ドイツの工業規格であるDIN規格(Deutsche Industrie Norm)に準拠した接続を実現することができます。

ENフランジ

ENフランジ

EN規格に準拠したフランジを使用すると、パイプ同士やパイプ部品同士を接合したり、装置とダイレクトに接続したりすることができます。

ラップ・ジョイント・フランジ

ラップ・ジョイント・フランジ

産業用流体システムにおいてラップ・ジョイント・フランジを使用すると、柔軟性や適応性を最大限に高めることができます。

Flange Adapters Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

このプロセスには数分間かかる場合があります。このままお待ちください。