text.skipToContent text.skipToNavigation
PFA Fine Thread Flare Fittings

High Purity PFA Fine Thread Flare Fittings

Swagelok® PFA fine thread flare fittings provide safe, efficient fluid system operation in high-purity applications. They are ideal for the use in semiconductor production and aggressive chemical environments.

Get Help Selecting PFA Flare Fittings

Swagelok® PFA fine thread flare fittings are made from molded fluoropolymer. These fittings provide tensile strength, resistance to permeation, thermal stability, and maintain leak-tight connections in demanding fluid systems. Swagelok PFA fittings are compatible with other ultrahigh-purity products, including valves and tubing, to create a fully integrated system suitable for handling aggressive fluids. The fittings are available in a range of shapes and sizes, such as straight, elbow, and tee configurations. Depending on application needs, they are offered with standard PFA bodies and PVDF nuts, or all-PFA and all-PVDF configurations.

Maximize Your Fluid System

Specifications

Pressure Ratings Up to 275 psig (18.9 bar)
Temperature Ratings 75 to 350°F (23 to 176°C)
Body High-purity PFA
Nuts PVDF (standard), PFA (optional)
End Connection Sizes: 1/8 to 1 in.
Configurations: Straights, elbows, tees, caps, plugs, nuts, PVDF fittings

High Purity PFA Fine Thread Flare Fitting Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Threaded Swagelok tube fittings

An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Read About Fitting Selection

Swagelok Resources Curated for You

Als Hersteller von Mischungskryostaten setzt Bluefors auf Fluidsystemkomponenten und -lösungen von Swagelok.
Zuverlässige Fluidsystemlösungen für die Wissenschaft

Erfahren Sie mehr darüber, warum sich das finnische Unternehmen Bluefors bei der Herstellung seiner Mischungskryostate für Anwendungen in den Bereichen Quantum-Computing und Experimentalphysik auf die Fluidsystemkomponenten und -lösungen von Swagelok verlässt.

Betankungsanlage für CNG-Fahrzeuge
Profitablere Halbleiterwerke bauen

Erfahren Sie, wie der Einsatz qualitativ hochwertiger Fluidsystemkomponenten und deren Installation den Bau Ihrer Halbleiterfertigungsanlage beschleunigen und die Gesamtbetriebskosten über die Lebensdauer der Anlage senken kann.

スウェージロックの流体システム部品には、半導体製造環境に耐えうる材料を使用しています。
最適な合金で半導体製造の歩留まりを高める

重要な流体システム部品に適した金属材料を選定することで、エンドからエンドまでの製造の歩留まりを高め、長期的な収益性の向上を図る方法を紹介します。

40年近く半導体業界のサプライ・チェーンに身を置いてきたカール・ホワイト氏に、半導体業界における進歩の過去、現在、そして未来について話を聞きました。
Q&A:半導体製造の過去・現在・将来

半導体装置メーカー、マイクロデバイス・メーカー、流体システム・ソリューションのプロバイダーが連携することで、数十年間にわたっていかにして半導体市場はムーアの法則の要求に追いつくことができたのでしょうか。これからの展望と併せて紹介します。

このプロセスには数分間かかる場合があります。このままお待ちください。