text.skipToContent text.skipToNavigation
Swagelok stainless steel ball valve

Swagelok® Valves

Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.

View Valves

Known for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.

Swagelok valves are available:

  • With a wide variety of end connections, including gaugeable Swagelok tube fittings
  • In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
  • In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API

View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.

Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.

View Our Valves Videos

Looking for Valve Selection and Operation Advice?

Ventile — Kategorien

Prozesskopplungsventile (DBB)

Prozesskopplungsventile (DBB)

Reibungslose Übergänge zwischen Rohrleitungen und Instrumentierungssystemen für eine geringere Anzahl möglicher Leckagestellen.

Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

一般産業用流体システム内のブロック・バルブ
ブロック・バルブで一般産業用流体システムを遮断する方法

一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

半導体産業向けのSwagelok超高純度用ALD20シリーズ・バルブのクリーンルームでの組み立て
1つの新しいバルブが半導体製造を変える3つの理由

今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。

Swagelokボール・バルブ 60シリーズ

バルブ

スウェージロックは、ボール・バルブ、ベローズ・シール・バルブ、逆止弁、ダイヤフラム・バルブ、メータリング・バルブ、ニードル・バルブ、プロセス・インターフェース・バルブ、プラグ・バルブ、クイック・コネクツ、圧力逃がし弁など、産業用流体システム向けのバルブを幅広く取り揃えています。

This process may take several minutes. Please be patient and remain on the page.