Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)
Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.
Request ALD20 Valve InformationThe high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.
The Swagelok ALD20 valve can:
- Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
- Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
- Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
- Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
- Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
- Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements
Custom-set flow coefficients are also available.
Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles
ALD20 Valve Specifications
Working Pressure | Vacuum to 20 psig (1.4 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | 70 to 90 psig (4.9 to 6.2 bar) |
Temperature | 50° to 392°F (10° to 200°C) |
Flow Coefficient (Cv) | 1.2 (MSM) or 1.7 (straight pattern) |
Body Materials | 316L VIM-VAR or Alloy 22 |
Bellows Material | Alloy 22 (5 μin. Ra finished) |
End Connections | Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.) |
Need help with ALD valve selection?
ALD20 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
ALD 3, 6, and 7 Diaphragm Valves and ALD20 Bellows: Ultrahigh cycle life, high-speed actuation; Up to 392°F (200°C) w thermal actuators; Electronic actuator position-sensing; ultrahigh-purity applications; High flow capacity, PFA seat, Normally closed pneumatic actuation, Alloy 22 available

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Unlock More of the Periodic TableSwagelok Resources Curated for You

최적의 합금으로 반도체 수율 향상
반도체 제조업체가 어떻게 하면 핵심 유체 시스템 부품에 적절한 합금을 선택하여 종합적인 생산 수율과 장기 수익성을 높일 수 있는지 알아보십시오.

Q&A: 반도체 제조의 과거와 현재, 그리고 미래
반도체 장비 OEM, 마이크로칩 제조업체, 유체 시스템 솔루션 제공업체가 어떻게 지난 몇십 년 동안 협력을 통해 반도체 시장이 무어의 법칙에 따른 수요를 충족하도록 해왔으며, 이제부터는 어떻게 해야 할 것인지 알아보십시오.

광섬유 장비 제조업체가 맞춤형 솔루션으로 효율을 높인 사례
로젠달 넥스트롬(Rosendahl Nextrom)은 1980년대부터 Swagelok에 의존하여 사업을 확장해왔습니다. 이 회사가 경쟁업체보다 앞서며 업계 리더 지위를 유지하도록 해준 솔루션에 대해 자세히 알아보십시오.

첨단 과학 분야에 필요한 신뢰성 높은 유체 시스템 솔루션
핀란드의 희석 냉동기 제조업체인 블루포스(Bluefors)가 양자 컴퓨팅과 실험물리학 등을 구현하는 데 Swagelok의 유체 시스템 부품과 솔루션을 신뢰하는 이유를 소개합니다.