고순도 PFA 가는 나사 확관(Flare) 피팅
Swagelok® PFA 가는 나사 확관(Flare) 피팅은 고순도 애플리케이션에서 안전하고 효율적인 유체 시스템 작동을 보장합니다. 이 제품은 반도체 생산과 부식성 화학 환경에서 사용하기에 이상적입니다.
PFA 확관(Flare) 피팅 선택에 도움 받기Swagelok® PFA fine thread flare fittings are made from molded fluoropolymer. These fittings provide tensile strength, resistance to permeation, thermal stability, and maintain leak-tight connections in demanding fluid systems. Swagelok PFA fittings are compatible with other ultrahigh-purity products, including valves and tubing, to create a fully integrated system suitable for handling aggressive fluids. The fittings are available in a range of shapes and sizes, such as straight, elbow, and tee configurations. Depending on application needs, they are offered with standard PFA bodies and PVDF nuts, or all-PFA and all-PVDF configurations.
Specifications
| Pressure Ratings | Up to 275 psig (18.9 bar) |
| Temperature Ratings | 75 to 350°F (23 to 176°C) |
| Body | High-purity PFA |
| Nuts | PVDF (standard), PFA (optional) |
| End Connection | Sizes: 1/8 to 1 in. Configurations: Straights, elbows, tees, caps, plugs, nuts, PVDF fittings |
High Purity PFA Fine Thread Flare Fitting Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes; PFA and PVDF nut options; A wide variety of configurations
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Read About Fitting SelectionSwagelok Resources Curated for You
Reliable Fluid System Solutions for the Scientific Frontier
Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.
Building More Profitable Semiconductor Fabs
Learn why choosing high-quality fluid system parts and assemblies can contribute to faster semiconductor fabrication facility construction, and lower total cost of ownership over the facility’s lifetime.
Improve Semiconductor Yield with Optimized Alloys
Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.
Q&A: Semiconductor Manufacturing Past, Present, and Future
Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.