Swagelok® Dielectric Fittings
Swagelok dielectric fittings isolate and protect monitoring instruments from the effects of electrical current while still permitting full fluid flow, maintaining instrument accuracy and reducing instrument replacement costs.
View Dielectric FittingsSwagelok dielectric fittings protect instruments by separating the two primary functions of electrical insulation and fluid containment. Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climate conditions.
Often installed on impulse lines ahead of monitoring stations in natural gas pipelines, dielectric fittings interrupt cathodic current while permitting full flow. Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping systems, reducing installation time.
Have questions about dielectric fittings?
Dielektrische Verschraubungen—Kategorien
Gerade Verschraubungen
Mit den dielektrischen Verschraubungen von Swagelok® sichern Sie Messgeräte gegen die Einflüsse von elektrischem Strom ab – bei vollem Durchfluss.
Dielectric Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Metal components are machined from 316 stainless steel for use in rugged environments; Molded thermoplastic insulation with excellent electrical, chemical, and ultraviolet resistance and low water absorption maintains dielectric strength and integrity over a wide range of operating and climatic conditions; Gaugeable Swagelok® tube fitting or tapered pipe thread end connections (NPT/BSP) provide direct connection to tubing or piping system.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.