Трубные обжимные фитинги и переходники — Трубные переходники — Прямые
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Трубные обжимные фитинги и переходники — Трубные переходники — Прямые
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | Ver producto |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | Ver producto |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | Ver producto |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | Ver producto |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | Ver producto |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | Ver producto |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | Ver producto |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | Ver producto |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | Ver producto |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | Ver producto |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | Ver producto |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | Ver producto |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | Ver producto |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Ver producto |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | Ver producto |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | Ver producto |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | Ver producto |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | Ver producto |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | Ver producto |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | Ver producto |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-16-TA-7-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-16-TA-7-16 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Внутр. резьба NPT | Ver producto |
| SS-16-TA-7-8 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-18-MTA-1-12RS | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-18-MTA-1-8RS | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-18-MTA-7-8RG | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-1-TA-1-2 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-200-A-2ANF | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-200-A-4ANF | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-20-TA-1-20 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный переходник Swagelok® | 1 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-24-TA-1-24 | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 1 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-2-TA-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-2-TA-1-2RS | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-2-TA-1-2ST | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-2-TA-1-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-2-TA-1-4RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-2-TA-1-OR | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-2-TA-7-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-2-TA-7-2RP | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-2-TA-7-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-32-TA-1-32 | Нержавеющая сталь 316 | 2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-400-A-4ANF | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-4-TA-1-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-2RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-1-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-4-TA-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-4AN | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-4-TA-1-4RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-4-TA-1-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-4-TA-1-4W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-4-TA-1-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-6RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Ver producto |
| SS-4-TA-1-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4-TA-1-OR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-4-TA-7-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-4-TA-7-2RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-7-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-4-TA-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-4-TA-7-4RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-4-TA-7-4RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Ver producto |
| SS-4-TA-7-4RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-4-TA-7-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-4-TA-7-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-4-TA-7-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-600-A-6ANF | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-6-MTA-1-2 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-MTA-1-2RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-MTA-1-2RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-MTA-1-4 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-MTA-1-4RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-MTA-1-4RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-MTA-1-6RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Ver producto |
| SS-6-MTA-7-2 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-MTA-7-2RP | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-6-MTA-7-4 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-MTA-7-4RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-6-MTA-7-4RJ | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | Ver producto |
| SS-6-MTA-7-4RP | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-6-MTA-7-4RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-6-MTA-7-6RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-6-MTA-7-8RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-6-TA-1-12 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-4AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-6-TA-1-4RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-4ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-6AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба 37° AN | Ver producto |
| SS-6-TA-1-6RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-6ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Ver producto |
| SS-6-TA-1-8RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-1-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-6-TA-1-8ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-6-TA-1-8W | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-6-TA-1-OR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом | Ver producto |
| SS-6-TA-7-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-4RP | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-6-TA-7-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-6-TA-7-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-6-TA-7-6RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-6-TA-7-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-6-TA-7-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-810-A-8ANF | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба 37° AN | Ver producto |
| SS-8-MTA-1-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-MTA-1-4RS | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-MTA-1-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-MTA-7-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-MTA-7-4RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-MTA-7-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-MTA-7-8RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-TA-1-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-4RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-1-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-TA-1-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | Ver producto |
| SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | Ver producto |
| SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | Ver producto |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | Ver producto |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | Ver producto |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | Ver producto |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | Ver producto |
| SS-8-TA-1-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Ver producto |
| SS-8-TA-1-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-8-TA-1-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | Ver producto |
| SS-8-TA-1-OR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Ver producto |
| SS-8-TA-7-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-TA-7-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | Ver producto |
| SS-8-TA-7-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| SS-8-TA-7-8RG | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | Ver producto |
| SS-8-TA-7-8RP | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая резьба ISO | Ver producto |
| SS-8-TA-7-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. коническая резьба ISO | Ver producto |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.