카탈로그
중압 튜브 피팅 — 유니온 — 직선형
Swagelok FK 시리즈 중압 튜브 피팅은 20000psig(1378bar)까지 누설 없는 가스 밀폐와 진동 저항을 제공합니다. 316 스테인리스강, 슈퍼듀플렉스 합금 2507 또는 합금 625 재질로 이용 가능합니다.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 제품 보기 |
SS-4FK0-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/4 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 제품 보기 |
SS-6FK0-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 3/8 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 제품 보기 |
SS-8FK0-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 1/2 дюйма | Трубный обжимной фитинг Swagelok® среднего давления | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.