text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Ultrahigh-Purity Polymer Check Valves (CHP Series)

Swagelok CHP series UHP fluoropolymer check valves provide low cracking and reseal pressures, and their wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components.

Request More Information

Our CHP series UHP fluoropolymer O-ring-free poppet check valves are designed to maximize flow while reducing pressure drop, eliminate no-flow areas, and provide excellent leak integrity during thermal cycling.

  • The O-ring-free design of the poppet ensures clean operation, and its contoured shape reduces turbulence and minimizes pressure drop
  • A shell seal with a tongue-and-groove design provides excellent leak integrity during thermal cycling and high-pressure applications
  • A spring composed of noncontaminating PFA material allows valve installation in any orientation. A positive stop prevents the spring from compressing to a solid height, allowing flow to sweep around spring coils to reduce entrapment.
  • In medium body sizes, the retainer is designed to maximize flow and reduce pressure drop. In small body sizes, the retainer’s open-cage design ensures poppet alignment and eliminates no-flow areas.

These valves can be installed in any orientation and are available with fine thread flare and Nippon Pillar® Super 300 end connections.

Specifications

Working Pressures Up to 80 psig (5.5 bar)
Media Temperature 50 to 185°F (10 to 85°C)
Body Material
Small Body Modified PTFE
Medium Body PFA
Cracking Pressure
Small Body Less than 1.5 psig (0.11 bar)
Medium Body Less than 0.9 psig (0.07 bar)
Reseal Pressure Up to 0.5 psig (0.04 bar)
Flow Coefficient Up to 4.1
End Connections
Type Fine thread flare, Nippon Pillar® Super 300
Size Small body: 1/4 and 3/8 in.; 6 and 10 mm
Medium body: 1/2 and 3/4 in.

CHP Series Ultrahigh-Purity Polymer Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

流体システム用のバルブ選定
産業用流体システムに適したバルブを選定する方法

産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

化学/石油精製業界において、フュージティブ・エミッションを削減する
低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える

化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

瀋陽ブロワー・ワークス・グループ
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

バルブやホースのタグ
バルブやホースのタグを用いたメンテナンス・プログラム改善策

今回は、一般産業用流体システム全体でホースとバルブを対象とするタグ・システムを導入することで、メンテナンスの簡素化とシステム停止時間の最短化を実現する方法について、スウェージロックの専門スタッフ2人が紹介します。

This process may take several minutes. Please be patient and remain on the page.