阀门
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-410-FP 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-445-FP 316 不锈钢 9/16-18 in. 直内螺纹 9/16-18 in. 直内螺纹 SS-645-FP 316 不锈钢 3/4-16 in. 直内螺纹 3/4-16 in. 直内螺纹
产品供货情况(按商店位置分类)
小时