世伟洛克 VCR® 金属垫片面密封接头
世伟洛克® VCR® 金属垫片面密封接头是真空连接径向密封接头的行业标准。它们实现了金属对金属密封的高纯度,可提供从真空到正压的密封服务。
世伟洛克 VCR 接头采用原创金属垫片面密封接头设计,由高纯度不锈钢制成,因此是可信赖的 VCR 品牌。它们易于安装,减少了维护和停机成本,并且占地面积小,非常适合空间有限的应用。金属对金属密封使其适用于系统流体或温度可能与弹性体不兼容的情况,例如半导体系统。
各种 VCR 面密封接管、金属垫片和阀体提供受控表面光洁度、电抛光和特殊清洁选项,可满足超高纯系统的要求。VCR 接头管帽、堵塞以及上锁挂牌装置也可满足一般系统需求。
类别
内螺纹接头
Female connectors with a VCR fitting on one end are available in a range of sizes and deliver a leak-tight seal in high-purity applications.
变径接头
Designed for ultra-high purity systems, these fittings connect tubes of different sizes and offer excellent reliability and leak integrity.
外螺纹接头
Establish a secure face seal between the gland and gasket to achieve a leak-proof connection while upholding the high purity of the metal-to-metal seal.
接管
Swagelok VCR® metal gasket face seal fittings allow you to create reliable, metal-to-metal sealed, make-and-break connections in high-purity welded systems.
焊接接头
Establish a permanent connection joining tubing and components to create a leak-proof, strong bond that provides high integrity to metal-to-metal seals.
短接管
Provides reliable sealing in more compact applications by compressing the metal gasket from both ends upon tightening, resulting in a tight face seal.
短穿板
Providing a leak-tight seal between two sides of a partition, use these short bulkheads in high-purity applications requiring compact design.
穿板
VCR® metal gasket face seal bulkhead fittings for reliable, leak-tight connections. Available in various sizes and materials to fit your application needs.
管帽和堵塞
Block a fitting port or the end of a tube run with 316 stainless steel caps and plugs to provide leak-tight service from vacuum to positive pressure.
联合接头
Swagelok VCR® fittings are the original vacuum coupling fittings and have set the industry standard for metal-to-metal sealed connections.
长接管
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection in situations requiring a longer end connection.
VCR 金属垫圈面密封接头目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及附件。
世伟洛克专家团队为您提供服务
接头简介:识别螺纹尺寸和螺距
即使是有经验的专业人员也会遇到识别螺纹的困难。世伟洛克产品经理 Andy Hitchcock 解释如何使用游标卡尺、螺纹规和螺纹识别指南识别接头上的螺纹尺寸和螺距。
利用压缩卡套接头优化中压油气应用
对于石油天然气领域甲板上资产中的中压应用,了解压缩式接头与传统的锥面及螺纹连接相比如何提高安装速度并带来性能优势。
沈阳鼓风机集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)是如何帮助沈阳鼓风机集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。
世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。