Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-IG-100 | - | 1/16 Zoll | - | - | - | View Product |
MS-IG-1010 | - | 15 mm, 14 mm, 16 mm, 5/8 Zoll | - | - | - | View Product |
MS-IG-10M0 | - | 10 mm | - | - | - | View Product |
MS-IG-1210 | - | 18 mm, 3/4 Zoll | - | - | - | View Product |
MS-IG-1410 | - | 20 mm, 22 mm, 7/8 Zoll | - | - | - | View Product |
MS-IG-1610 | - | 25 mm, 1 Zoll | - | - | - | View Product |
MS-IG-200 | - | 2 mm, 3 mm, 1/8 Zoll | - | - | - | View Product |
MS-IG-400 | - | 6 mm, 1/4 Zoll | - | - | - | View Product |
MS-IG-468 | - | 1/4 Zoll, 3/8 Zoll, 1/2 Zoll, 6 mm, 12 mm | - | - | - | View Product |
MS-IG-500 | - | 8 mm, 5/16 Zoll | - | - | - | View Product |
MS-IG-600 | - | 3/8 Zoll | - | - | - | View Product |
MS-IG-612M | - | 1/4 Zoll, 1/2 Zoll, 6 mm, 8 mm, 10 mm, 12 mm | - | - | - | View Product |
MS-IG-810 | - | 12 mm, 1/2 Zoll | - | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.