Swagelok® Sample Probe Modules
Swagelok sample probe modules combine probes with valves to improve safety, purity, and timeliness. They feature probe interlocks to protect equipment and valve interlocks to improve the safety of operations.
Get Your Questions AnsweredThe Swagelok sample probe modules (SPM) are pre-engineered solutions for use in online process analyzers, measuring the concentration of key components in gas and liquid streams to maintain precise process control. The SPM consists of a welded sample probe (SPW) or retractable sample probe (SPR) and a block-and bleed sample probe valve (SPV). Using sample probes in conjunction with sample probe valves can improve safety as well as sample purity and timeliness.
Safety
Removing a process sample for an online analyzer can be difficult to accomplish safely because the process often operates at high pressures and temperatures. Using a block-and-bleed valve at the sample tap allows proper isolation of the process fluid and venting of the analytical system pressure through the bleed valve.
Sample Purity
It is critical to extract a sample that free of any particles that will damage the analyzer. Alternatively, installing a probe into the center of the process line helps ensure a representative sample is extracted; the probe also helps filter the process particulate.
Timeliness
To control a process effectively, an online analyzer must receive a sample quickly to enable timely process adjustments. One way to minimize time delay to the analyzer is to reduce the analytical system volume. Using a sample probe to extract a sample can greatly reduce system volume, as compared to collecting a sample with a nozzle.
Sample Probe Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Merkmale: Vielzahl von Sonden für verschiedene Anwendungen; Sondensperren zum Schutz der Geräte; Ventilsperren für erhöhte Sicherheit
Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント
分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。
カスタム流体システム・アセンブリーで増産を実現
高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。