Catalogs
열가소성 호스 — 연결구 — 열가소성 호스용 코넥터
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Schlauch und flexible Rohre Schlauch Baugruppen Massenschlauch flexible Rohre und Endanschlüsse
Innenschlauchwerkstoffe aus Metall, PTFE, PFA, Vinyl, Nylon, Polyethylen und Gummi; Schlauchnenngrößen 1/8 bis 2 Zoll; Vielzahl von zölligen und metrischen Endanschlüssen; Speziallängen sind erhältlich; Optionale Umhüllungen, Kennzeichnungen und Prüfungen
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-TP12-TA12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
SS-TP16-TA16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
SS-TP4-AS4 | Edelstahl 316 | 1/4 Zoll | JIC (AN) 37° Außenkegel, drehbar | - | - | View Product |
SS-TP4-PM4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
SS-TP4-SL4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-TP4-TA4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
SS-TP4-TM6 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | - | - | View Product |
SS-TP6-TA6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
SS-TP8-AS8 | Edelstahl 316 | 1/2 Zoll | JIC (AN) 37° Außenkegel, drehbar | - | - | View Product |
SS-TP8-PM8 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
SS-TP8-SL8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
SS-TP8-TA8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
S-TP8-TA8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.