|
Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
Part #: SS-QC4-D-400K1
|
||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
Log in or Register to view price
Catalogs
DESO Stems
Kein Drehen, kein Schraubenschlüssel erforderlich; Konfigurationen einseitig absperrend, beidseitig absperrend sowie mit freiem Durchgang verfügbar
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Schnellkupplungen zur Instrumentierung, Serie QC
Specifications
SS-QC4-D-400K1 — Stainless Steel Instrumentation Quick Connect Stem with Valve, 0.2 Cv, 1/4 in. Swagelok Tube Fitting, Black Key
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.2 - If coupled with a standard or reverse flow body |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC4 |
| Special Sleeve | Black Keyed Sleeve |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-D-400 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| B-QC4-D-4PF | Messing | 1/4 Zoll | NPT Innengewinde | - | - | View Product |
| B-QC4-D-4PM | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-QC4-D-6M0 | Messing | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| B-QC6-D-4PF | Messing | 1/4 Zoll | NPT Innengewinde | - | - | View Product |
| B-QC6-D-4PM | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-QC6-D-600 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| B-QC6-D-6PM | Messing | 3/8 Zoll | NPT Außengewinde | - | - | View Product |
| B-QC8-D-810 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| B-QC8-D-8PF | Messing | 1/2 Zoll | NPT Innengewinde | - | - | View Product |
| B-QC8-D-8PM | Messing | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
| SS-QC4-D-200 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-2PF | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | - | - | View Product |
| SS-QC4-D-2PM | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-QC4-D-400 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-400K2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-400K3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-400K4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-400K5 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-400KZ | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | - | - | View Product |
| SS-QC4-D-4MT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| SS-QC4-D-4PF | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | View Product |
| SS-QC4-D-4PFK5 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | View Product |
| SS-QC4-D-4PFKZ | Edelstahl 316 | 1/4 Zoll | NPT-Innengewinde | - | - | View Product |
| SS-QC4-D-4PM | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-QC4-D-4PMK2 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-QC4-D-4PMK3 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-QC4-D-4PMKZ | Edelstahl 316 | 1/4 Zoll | NPT-Außengewinde | - | - | View Product |
| SS-QC4-D-6M0 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC4-D-6M0K1 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-D-10M0 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-D-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QC6-D-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QC6-D-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-D-600K1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-D-600K2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-D-600K3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-D-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QC6-D-6PM | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-QC6-DC-6HC | Acier inoxydable 316 | 3/8 po | Raccord de flexible | - | - | View Product |
| SS-QC8-D-12M0 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-D-810 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-D-810K1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-D-8MT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
| SS-QC8-D-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | View Product |
| SS-QC8-D-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.