text.skipToContent text.skipToNavigation
Atomic Layer Deposition (ALD) Valves

Swagelok® Atomic Layer Deposition (ALD) Valves

Swagelok ultrahigh-purity atomic layer deposition (ALD) valves offer the ultrahigh cycle life, high-speed actuation, flow rates, thermal immersibility, and extreme cleanliness needed to enable precise dosing and maximize chip yield in advanced semiconductor manufacturing applications.

Request ALD Valve Information

Since introducing the world to ALD valves, we have worked closely with semiconductor tool OEMs and fabs to deliver advanced ALD valve technology that provides the extreme levels of precision, consistency, cleanliness, and high cycle life necessary to keep up with the quick pace of innovation in the marketplace. Swagelok® ALD valves can support increased chip production efficiency and overcome the challenges that are often associated with ALD processes.

Our ALD ultrahigh-purity valves feature:

  • Ultrahigh cycle life with high-speed actuation
  • Cv ranging from 0.27 to 1.7
  • Temperature capability up to 392°F (200°C) for specified models
  • Electronic or optical actuator position-sensing option
  • Cleanliness suitability for ultrahigh-purity applications
  • Modular surface mount, tube butt weld, and VCR® end connections

See How ALD Valves Solve Challenges

ALD-Ventile – Kategorien

Ultrahochreine Membranventile -  Serien ALD3 und ALD6

Ultrahochreine Membranventile - Serien ALD3 und ALD6

Die ALD3- und ALD6-Membranventile bieten eine extrem hohe Lebensdauer, schnelle Betätigung und hohe Leistung bei der Atomlagenabscheidung.

Ultrahochreine Membranventile für Anwendungen mit hohem Durchfluss, Serie ALD20

Ultrahochreine Membranventile für Anwendungen mit hohem Durchfluss, Serie ALD20

Das fortschrittliche, ultrahochreine ALD20-Ventil bietet 2–3 mal höhere Durchflussraten als andere ALD-Ventile.

Ultrahochreine Membranventile, Serie ALD7

Ultrahochreine Membranventile, Serie ALD7

Das ALD7-Membranventil für ultrahochreine Anwendungen bietet präzise und konsistente Ergebnisse für eine maximale Chipausbeute in der Halbleiterfertigung.

Atomic Layer Deposition (ALD) Valve Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Swagelok Resources Curated for You

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions.
Reliable Fluid System Solutions for the Scientific Frontier

Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.