|
世伟洛克不锈钢卡套管接头,外螺纹弯头,5/16 in. 卡套管外径 x 1/4 in. 外螺纹 NPT
부품 번호: SS-500-2-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
90° 엘보우90도 수나사 튜브 커넥터는 튜빙과 나사형 포트 사이에 컴팩트하고 각진 연결을 만들므로, 핵심 시스템의 좁은 공간에 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
카탈로그
90° 엘보우
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-500-2-4 — 世伟洛克不锈钢卡套管接头,外螺纹弯头,5/16 in. 卡套管外径 x 1/4 in. 外螺纹 NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 不锈钢 |
| 관통형 | 아니오 |
| 세정 공정 | 标准清洁和包装 (SC-10) |
| 연결구 1 크기 | 5/16 in. |
| 연결구 1 종류 | 世伟洛克® 卡套管接头 |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | 外螺纹 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| B-400-2-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-400-5-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-500-2-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-600-2-2 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-600-2-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-600-2-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
| B-600-2-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| B-600-2-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-600-2-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-600-2-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 제품 보기 |
| B-6M0-2-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-6M0-2-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-6M0-2-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
| B-810-2-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| B-810-2-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| B-810-2-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| B-810-2-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-810-2-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-810-2-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 제품 보기 |
| B-8M0-2-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 제품 보기 |
| B-8M0-2-4RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 제품 보기 |
| M-400-2-4 | Сплав 400 / R-405 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| M-600-2-4 | Сплав 400 / R-405 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| M-810-2-8 | Сплав 400 / R-405 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| PFA-420-2-2 | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| PFA-420-2-4 | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| PFA-620-2-4 | Перфторалкокси (PFA) | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| PFA-820-2-8 | Перфторалкокси (PFA) | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-1210-2-12 | Углеродистая сталь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-1610-2-16 | Углеродистая сталь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | 제품 보기 |
| S-400-2-2 | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-400-2-4 | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-400-2-4ST | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| S-600-2-2 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-600-2-4 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-600-2-6 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-600-2-6ST | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| S-600-2-8 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-810-2-6 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-810-2-8 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| S-810-2-8ST | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-100-2-1 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-100-2-2 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1010-2-10ST | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 7/8-14 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-1010-2-12 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1010-2-6 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1010-2-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-10M0-2-2 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-10M0-2-4 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-10M0-2-4PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-10M0-2-4RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-10M0-2-6 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-10M0-2-6PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-10M0-2-6RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-10M0-2-8 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-10M0-2-8RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-1210-2-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1210-2-12PR | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-1210-2-12RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-1210-2-12ST | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-1210-2-12W | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-1210-2-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | 제품 보기 |
| SS-1210-2-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1210-2-8PR | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-1210-2-8RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-12M0-2-12 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-12M0-2-12RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-12M0-2-4 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-12M0-2-4PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-12M0-2-4RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-12M0-2-6 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-12M0-2-6PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-12M0-2-6RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-12M0-2-8 | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-12M0-2-8PR | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-12M0-2-8RT | Нержавеющая сталь 316 | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-15M0-2-8 | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-15M0-2-8RT | Нержавеющая сталь 316 | 15 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-1610-2-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-1610-2-12PR | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-1610-2-16 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | 제품 보기 |
| SS-1610-2-16PR | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-1610-2-16RT | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. коническая резьба ISO | 제품 보기 |
| SS-1610-2-16ST | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 5/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-1610-2-16W | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-16M0-2-6RT | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-16M0-2-8 | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-16M0-2-8RT | Нержавеющая сталь 316 | 16 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-18M0-2-12 | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-18M0-2-8 | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-18M0-2-8RT | Нержавеющая сталь 316 | 18 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-2000-2-20 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-2000-2-20ST | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 5/8-12 дюймов | Цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-200-2-1 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-200-2-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-200-2-2RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-200-2-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-200-2-4RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-20M0-2-12 | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-20M0-2-8RT | Нержавеющая сталь 316 | 20 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-2400-2-24 | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-2400-2-24ST | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 7/8-12 дюймов | Цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-25M0-2-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| SS-25M0-2-16 | Нержавеющая сталь 316 | 25 мм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | 제품 보기 |
| SS-300-2-2 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-300-2-4 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-3M0-2-2RT | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-3M0-2-4 | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-3M0-2-4RT | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-400-2-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-12 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-2PR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-400-2-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-400-2-2W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-400-2-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-4PR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-400-2-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-400-2-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-400-2-4W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-400-2-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-6RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-400-2-6ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-400-2-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-400-2-8RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-4M0-2-2 | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-4M0-2-2RT | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-4M0-2-4RT | Нержавеющая сталь 316 | 4 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-500-2-2 | Нержавеющая сталь 316 | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-12 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-2RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-600-2-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-4PR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-600-2-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-600-2-4ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-600-2-4W | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-600-2-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-6PR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-600-2-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-600-2-6ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-600-2-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-600-2-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-600-2-8ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-6M0-2-2 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-6M0-2-2PR | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-6M0-2-2RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-6M0-2-4 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-6M0-2-4PR | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-6M0-2-4RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-6M0-2-6 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-6M0-2-6RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-6M0-2-8 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-6M0-2-8RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-810-2-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-12RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-810-2-16 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-2 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-4PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-810-2-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-810-2-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-6PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-810-2-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-810-2-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-810-2-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-8PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-810-2-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-810-2-8SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-810-2-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | 제품 보기 |
| SS-810-2-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | 제품 보기 |
| SS-8M0-2-2 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-8M0-2-2PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-8M0-2-2RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-8M0-2-4 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-8M0-2-4PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 제품 보기 |
| SS-8M0-2-4RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-8M0-2-6 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-8M0-2-6RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
| SS-8M0-2-8 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 제품 보기 |
| SS-8M0-2-8RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
