Swagelok® Measurement Devices
Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.
Request Measurement Device InformationAccurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.
- Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
- Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
- Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
- Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
- Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
- Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
Measurement Device Categories
Durchflussmesser für variable Bereiche
Die Durchflussmesser in konischer Schwebekörperausführung aus Glas oder Metall dienen zur Fluidmessung und steigern die Systemeffizienz.
Flow Sensors
Designed for robust performance in challenging environments, high-sensitivity flow sensors consistently achieve precision in industrial processes.
Pressure Transducers
Maintain accurate electronic pressure monitoring in a variety of industrial applications with Swagelok pressure transducers.
Schutzrohre
Schutzrohre schützen Sensoren vor rauen Umgebungsbedingungen und ermöglichen genaue Messungen sowie eine einfache Sensorwartung ohne Prozessunterbrechungen.
Thermometers
Ensure reliable readings and easy field calibration with ASME B40.200 compliant, easy-to-use, dampened-movement, bimetal thermometers.
Measurement Devices Catalogs
Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: One device measures both pressure and temperature in near-real time; ANSI/ISA 76.00.02-compliant interface compatible with Swagelok® MPC series modular system or 1/4 in. Swagelok tube fitting end connections; IP64 ingress protection; ± 2 % full-scale pressure measurement accuracy; ± 4°F (± 2.2°C) absolute temperature measurement accuracy; Low-volume flow path and rapid purge bowl design dramatically reduce delay time in sample systems; Two analog putputs (0 to 5 V )for pressure and temperature
Features: Easy-to-read dial sizes with dual and single scales; 50 % overrange protection; Stainless steel construction
Überwachung von Vakuum und Systemdrücken bis 1000 bar, 15 000 psi oder 100 000 kPa; Zifferblattgröße 63 mm (2 1/2 Zoll); Passt in standardmäßige 65 mm (2 9/16 Zoll) Konsolenöffnungen
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Zifferblattgrößen 28, 40 und 50 mm (1, 1 1/2 und 2 Zoll); Genauigkeit in Übereinstimmung mit ASME B40.1; Endanschlüsse aus 316L VAR (Serie PGU); Abschlüsse Rückseite mittig und unten
Features: Up to six network-controlled pilot valves; LED valve status indicators; Threaded end connections for inlet, outlets, and exhaust; Integrates easily with conventional or Swagelok® modular platform component (MPC) systems; DeviceNet™ network interface; IP64 ingress protection
Merkmale:Genauigkeit bis 0,5 % der Endwertkalibrierung (0,25 % Ausgleichsgerade des Messbereichs); Große Auswahl an Messbereichen, Einheiten in psi, bar, MPa, kg/cm2 und kPa. Druckreferenz: Anzeige (Vakuum, Druck, Vakuum bis Druck) oder Absolut; Mit verschiedenen elektrischen Anschlüssen und Ausgangssignalen erhältlich; Mit verschiedenen Prozessanschlüssen einschließlich Spülmembran und Swagelok® Rohrstutzen erhältlich
Modelle mit Glas- oder Metallröhren (bewehrt), einschließlich bewehrtem Miniaturmodell; Hochgenaue Messung mit individuell nach Durchflusstests kalibrierten Skalen; Flexibel und anpassbar an spezifische Systemanforderungen; Hohe Qualität, Beständigkeit und Wiederholbarkeit; 1/8 bis 1 1/4 Zoll Prozessendanschlüsse
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
Nenngrößen 40, 50, 63, 100, 115 und 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 und 6 Zoll); Messgenauigkeit entsprechend ASME, EN und JIS; Lieferbar mit verschiedenen Endanschlüssen, einschließlich Swagelok® Rohrstutzen; Anschlüsse Rückseite mittig, Rückseite außermittig oder unten; Edelstahl- und Kunststoffausführungen; Ungefüllt oder mit Flüssigkeitsfüllung lieferbar
Небольшой, но важный прибор: Как выявить и предупредить неисправность манометра
Узнайте, как распознать признаки неисправности манометра и тем самым избежать опасности для сотрудников и дорогостоящего простоя оборудования из-за вынужденного ремонта.
Узнайте, как предупредить неисправность манометраРесурсы Swagelok специально для вас
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
Do’s and Don’ts for Sampling System Accuracy
Follow these do’s and don’ts to obtain more accurate, representative samples from your industrial sampling system.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.