|
Clapet anti-retour en acier inoxydable, pression fixe, raccord pour tube Swagelok 3/8 po, 0,35 bar (5 psig)
Referencia #: SS-6C-5
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Pression fixeEmpêchez les retours de fluide dans des applications générales ou haute pureté, avec les clapets anti-retour Swagelok aux pressions de tarage fixes ou réglables adaptées à votre utilisation. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Clapet anti-retour en acier inoxydable, pression fixe, raccord pour tube Swagelok 3/8 po, 0,35 bar (5 psig)
Inicie la sesión o regístrese para ver los precios
Catálogos
Pression fixe
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-6C-5 — Clapet anti-retour en acier inoxydable, pression fixe, raccord pour tube Swagelok 3/8 po, 0,35 bar (5 psig)
| Atributo | Valor |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 3/8 po |
| Type du raccordement 1 | Raccord Swagelok® pour tubes |
| Dimension du raccordement 2 | 3/8 po |
| Type du raccordement 2 | Raccord Swagelok® pour tubes |
| Pression de tarage | 0,35 bar (0,035 MPa, 5 psi). |
| Cv maximal | 1.47 |
| Matériau des joints toriques | Élastomère fluorocarboné FKM |
| Pression nominale à température ambiante | 3000 PSIG À 100°F / 206 BAR À 37°C |
| État de surface | Standard |
| Tests | Pas de test optionnel |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-RT-1 | 黄铜 | 1/4 in. | ISO 锥形外螺纹 | 1/4 in. | ISO 锥形外螺纹 | Ver producto |
| B-4CP4-1 | 黄铜 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | Ver producto |
| B-4CP5-1 | 黄铜 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | Ver producto |
| B-6C-1 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | Ver producto |
| B-6C-1/3 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | Ver producto |
| B-6C-MM-1 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | Ver producto |
| B-6C-MM-1/3 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | Ver producto |
| B-8C-1 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Ver producto |
| B-8C-1/3 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Ver producto |
| B-8C4-1 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Ver producto |
| B-8CP2-1 | 황동 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| B-8CP2-10 | 황동 | 1/2인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | Ver producto |
| SS-10C-MM-1 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-10C-MM-1/3 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-10C-MM-10 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-12C-1 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-12C-1/3 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-12C-10 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-12C4-1 | 316 스테인리스강 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | Ver producto |
| SS-12C-MM-1 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-12C-MM-1/3 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-16C-1 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-16C-1/3 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-16C-10 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-16C4-1 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | Ver producto |
| SS-2C-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C-10 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C2-1 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | 1/8인치 | 수나사 NPT | Ver producto |
| SS-2C-25 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C4-1 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| SS-2C4-1/3 | 316 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | Ver producto |
| SS-2C-KZ-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C-KZ-1/3 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-1/3-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-10 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C1-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-1-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C2-1 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4C2-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4C2-10 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | Ver producto |
| SS-4C-25 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-4C4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-4C4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-4C4-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-4C-5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-50 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-EP-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-KZ-1 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-KZ-1/3 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-15 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4C-KZ-30 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4CP2-RT-10 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4CP4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP4-RT-1 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-4CP5-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP5-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP5-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP5-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4CP6-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4C-TR-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-VCR-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-4C-VCR-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-4C-VCR-10 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-4C-VCRKZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | Ver producto |
| SS-6C-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C4-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Ver producto |
| SS-6C-KZ-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C-KZ-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-6C-MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6C-MM-1/3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6C-MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6C-MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-6C-TR-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8C2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8C-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8C4-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8C4-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8C-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8CP2-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8CP2-1/3 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8CP2-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8CP2-25 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8CP2-KZ-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-8CP2-RT-1 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | Ver producto |
| SS-8CP4-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8CP5-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
| SS-8C-TR-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-8C-VCR-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-8C-VCR-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-8C-VCR-KZ-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHF12-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Ver producto |
| SS-CHF12RT-1 | 316 Stainless Steel | 3/4 in. | Female ISO Tapered Thread | 3/4 in. | Female ISO Tapered Thread | Ver producto |
| SS-CHF16-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Ver producto |
| SS-CHF4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-CHF4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-CHF4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-CHF6-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Ver producto |
| SS-CHF8-1 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-CHF8-1/3 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-CHF8-10 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-CHF8-5 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| SS-CHF8RT-1 | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Ver producto |
| SS-CHM12-1 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | Ver producto |
| SS-CHM12-1/3 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | Ver producto |
| SS-CHM2-10 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| SS-CHM4-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-CHM4-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-CHM4-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-CHM4-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-CHM4-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-CHM4RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-CHM8-1 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-CHM8-10 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-CHS10MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS10MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12-5 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12MM-10 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS12MM-5 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS16-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS16-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS16-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-5 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-100 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-EP-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6M8-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-CHS6MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-5 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-BU-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-EP-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-EP-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8MM-1 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8MM-1/3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHVCR4-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR4-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR8-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR8-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
