text.skipToContent text.skipToNavigation

Brass Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 1/4 in. Male NPT

Part #: B-8-RA-4

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030514
eClass (5.1.4) 37020514
eClass (6.0) 37020590
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173601
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173601
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171701
Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Brass Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 1/4 in. Male NPT

Part #: B-8-RA-4
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.

Specifications

B-8-RA-4 — Brass Pipe Fitting, Reducing Adapter, 1/2 in. Female NPT x 1/4 in. Male NPT

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030514
eClass (5.1.4) 37020514
eClass (6.0) 37020590
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40173601
UNSPSC (11.0501) 40142305
UNSPSC (13.0601) 40173601
UNSPSC (15.1) 40141719
UNSPSC (17.1001) 40171701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT View Product
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT View Product
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT View Product
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT View Product
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT View Product
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT View Product
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT View Product
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT View Product
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT View Product
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT View Product
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT View Product
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT View Product
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT View Product
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT View Product
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT View Product
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT View Product
SS-16-RA-8 Acier inoxydable 316 1 po Filetage NPT femelle 1/2 po Filetage NPT mâle View Product
SS-16-RB-12 Acier inoxydable 316 1 po Filetage NPT mâle 3/4 po Filetage NPT femelle View Product
SS-16-RB-4 Acier inoxydable 316 1 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-16-RB-6 Acier inoxydable 316 1 po Filetage NPT mâle 3/8 po Filetage NPT femelle View Product
SS-16-RB-8 Acier inoxydable 316 1 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-20-RB-16 Acier inoxydable 316 1 1/4 po Filetage NPT mâle 1 po Filetage NPT femelle View Product
SS-20-RB-8 Acier inoxydable 316 1 1/4 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-24-RB-12 Acier inoxydable 316 1 1/2 po Filetage NPT mâle 3/4 po Filetage NPT femelle View Product
SS-24-RB-16 Acier inoxydable 316 1 1/2 po Filetage NPT mâle 1 po Filetage NPT femelle View Product
SS-24-RB-8 Acier inoxydable 316 1 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-2-HRN-1 Acier inoxydable 316 1/8 po Filetage NPT mâle 1/16 po Filetage NPT mâle View Product
SS-2-RA-1 Acier inoxydable 316 1/8 po Filetage NPT femelle 1/16 po Filetage NPT mâle View Product
SS-32-RB-16 Acier inoxydable 316 2 po Filetage NPT mâle 1 po Filetage NPT femelle View Product
SS-32-RB-8 Acier inoxydable 316 2 po Filetage NPT mâle 1/2 po Filetage NPT femelle View Product
SS-4-HRCG-2 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-4-HRN-2 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-4-RA-2 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/8 po Filetage NPT mâle View Product
SS-4-RB-2 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/8 po Filetage NPT femelle View Product
SS-4-RBT-2RT Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/8 po Taraudage conique ISO View Product
SS-6-HRCG-4 Acier inoxydable 316 3/8 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-6-HRN-2 Acier inoxydable 316 3/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-6-HRN-4 Acier inoxydable 316 3/8 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-6-RA-2 Acier inoxydable 316 3/8 po Filetage NPT femelle 1/8 po Filetage NPT mâle View Product
SS-6-RA-4 Acier inoxydable 316 3/8 po Filetage NPT femelle 1/4 po Filetage NPT mâle View Product
SS-6-RAT-4RT Acier inoxydable 316 3/8 po Taraudage conique ISO 1/4 po Filetage conique ISO mâle View Product
SS-6-RB-2 Acier inoxydable 316 3/8 po Filetage NPT mâle 1/8 po Filetage NPT femelle View Product
SS-6-RB-4 Acier inoxydable 316 3/8 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-6-RBT-4RT Acier inoxydable 316 3/8 po Filetage conique ISO mâle 1/4 po Taraudage conique ISO View Product
SS-8-HRCG-2 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-8-HRCG-4 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-8-HRCG-6 Acier inoxydable 316 1/2 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-8-HRN-2 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-8-HRN-4 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-8-HRN-6 Acier inoxydable 316 1/2 po Filetage NPT mâle 3/8 po Filetage NPT mâle View Product
SS-8-HRNT-6RT Acier inoxydable 316 1/2 po Filetage conique ISO mâle 3/8 po Filetage conique ISO mâle View Product
SS-8-RA-2 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/8 po Filetage NPT mâle View Product
SS-8-RA-4 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/4 po Filetage NPT mâle View Product
SS-8-RA-6 Acier inoxydable 316 1/2 po Filetage NPT femelle 3/8 po Filetage NPT mâle View Product
SS-8-RAT-4RT Acier inoxydable 316 1/2 po Taraudage conique ISO 1/4 po Filetage conique ISO mâle View Product
SS-8-RB-2 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/8 po Filetage NPT femelle View Product
SS-8-RB-4 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-8-RB-6 Acier inoxydable 316 1/2 po Filetage NPT mâle 3/8 po Filetage NPT femelle View Product
SS-8-RBT-4RT Acier inoxydable 316 1/2 po Filetage conique ISO mâle 1/4 po Taraudage conique ISO View Product
SS-8-RBT-6RT Acier inoxydable 316 1/2 po Filetage conique ISO mâle 3/8 po Taraudage conique ISO View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.