Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT CN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4HM4NF15 316 Stainless Steel 1/4 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection
Product Availability by Store Location
Hours