text.skipToContent text.skipToNavigation
Swagelok Tube Fittings

Swagelok® Tube Fittings and Adapters

Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.

Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.

View All Tube Fittings and Adapters

Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.

Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.

Contact a Local Specialist

Tube Fitting and Tube Adapter Categories

Bulkheads

Bulkheads

Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs

Caps and Plugs

Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors

Female Connectors

Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters

Fusible Tube Adapters

Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions

Low Dead Volume Unions

Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors

Male Connectors

Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers

Mud Daubers

Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors

Port Connectors

Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers

Reducers

Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings

Socket Weld Fittings

Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories

Spare Parts and Accessories

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

Tube Fittings and Adapters Catalogs

Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.

Sistema de fluidos con racores estancos Swagelok<sup>®</sup>

Ver los Accesorios de Media y Alta Presión

¿Busca racores que puedan soportar presiones superiores a 11.000 psi? Conozca nuestros racores para tubo de media presión serie FK, diseñados para aplicaciones hasta 1551 bar (22.500 psi) y nuestros accesorios de cono y rosca para aplicaciones hasta 4134 bar (60.000 psi).

Encuentre Mayores Rangos de Presión

Recursos Swagelok Elaborados para Vd.

Racores para tubo Swagelok roscados
Introducción a los Racores: Identificación del Tamaño y Paso de la Rosca

Hasta para los profesionales más experimentados puede ser difícil identificar roscas. El director de producto Andy Hitchcock describe cómo identificar el tamaño y paso de las roscas de los racores con un calibre, una galga para roscas y la guía de identificación de roscas.

Trabajadores en una plataforma petrolífera
Optimización de las Aplicaciones de Petróleo y Gas a Media Presión con Racores de Compresión

Para las aplicaciones de media presión en las plataformas del petróleo y el gas, vea cómo los racores de compresión pueden ofrecer ventajas de velocidad de instalación y rendimiento en comparación con las conexiones de cono y rosca tradicionales.

Un empleado de Shenyang Blower Works utiliza un sistema de fluidos construido con componentes Swagelok
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad

Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.

los adaptadores a tubo swagelok eliminan problemas
Cómo los Adaptadores a Tubo Swagelok Pueden Eliminar los Problemas de Alineación

Los adaptadores de tubo pueden ayudar a eliminar las posiciones de alineación difíciles, al tiempo que reducen el inventario. Vea esta demostración de cómo utilizar los adaptadores a tubo Swagelok® para solucionar los problemas de alineación a la vez que se consigue un cierre estanco.

racores para tubo swagelok y adaptadores

Desde 1947, Swagelok ha sido el líder en la tecnología de racores para tubo utilizada en las aplicaciones de sistemas de fluidos industriales en casi todas las industrias.

El Fundador de Swagelok Explica Su Revolucionario Racor Para Tubo

Más de 75 años después, el racor para tubo Swagelok, con su exclusiva acción de «flexión y collarín de sujeción», sigue siendo fiable para ofrecer un servicio duradero y estanco. El diseño del tipo de sujeción utiliza la acción de "flexión y collarín de sujeción" para conseguir un rendimiento óptimo en tres áreas clave:

Sujeción del Tubo

La acción de sujeción del tubo ofrece un mayor soporte axial directo/agarre mecánico.

Cierre en Servicio de Gas

La acción de pulido de la férula delantera crea zonas concentradas de contactoy contra el cuerpo del racor para conseguir un cierre más robusto.

Resistencia a las Vibraciones

El área de agarre aísla mejor los puntos de máxima tensión en el collarín de sujeción del tubo, resistiendo el doblado, la deflexión y la vibración.

swagelok tube fitting design

Diseño del Racor para Tubo Swagelok®

Para ayudar a los instaladores a hacer conexiones de tubo más consistentes y sin fugas, este diseño de geometría avanzada con acción de flexión y collarín de sujeción es estándar en todos los racores Swagelok de acero inoxidable de 6 a 25 mm y de 1/4 a 1 pulg. En estos tamaños de racores, la férula trasera Swagelok se convierte en un elemento único en su diseño, gracias al proceso patentado de endurecimiento superficial y a la geometría de contorno avanzada patentada. Este diseño de sujeción mecánica de la férula trasera, amplía aún más el ya de por sí gran rendimiento del diseño de férula tradicional.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.