Tubing and Tube Accessories
Tubing and accessories available with these specifications:
- 1/8 to 1 in.
- Support system, swaging tools, manual pre-swaging tools, tube benders, hand tube benders, tube cutting and preparation
- 304 or 316 stainless steel hardware material
- Polypropylene, 303, 304, or 316 stainless steel, carbon steel, 316 stainless steel clamp with polypropylene cushion, polyamide, CF8M body material
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — Supports pour tubes avec garniture antivibration
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusS-TBC12 Acier au carbone 3/4 po - - SS-TBC16 Collier en acier inoxydable 316 avec garniture en polypropylène 1 po - - SS-TBC6 Collier en acier inoxydable 316 avec garniture en polypropylène 3/8 po - - SS-TBC8 Collier en acier inoxydable 316 avec garniture en polypropylène 1/2 po - - S-TBC4 Acier au carbone 1/4 po - - SS-TBC4 Collier en acier inoxydable 316 avec garniture en polypropylène 1/4 po - - S-TBC8 Acier au carbone 1/2 po - - SS-TBC12 Collier en acier inoxydable 316 avec garniture en polypropylène 3/4 po - - S-TBC6 Acier au carbone 3/8 po - - -
Support System — Colliers de support en P
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-TBP16 Acier inoxydable 316 1 po - - SS-TBP8 Acier inoxydable 316 1/2 po - - SS-TBP6 Acier inoxydable 316 3/8 po - - SS-TBP12 Acier inoxydable 316 3/4 po - - SS-TBP4 Acier inoxydable 316 1/4 po - - -
Support System — Rail de montage
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius303-S0-R-6.6 Acier inoxydable 303 - 2 m (6,6 ft) - 303-S0-R-3.3 Acier inoxydable 303 - 1 m (3,3 ft) - -
Support System — Support pour tube en plastique boulonné empilable
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PP-4T-ST Polypropylène 1/4 po - - 304-S1-PP-6T-ST Polypropylène 3/8 po - - 304-S3-PP-8T-ST Polypropylène 1/2 po - - -
Support System — Support pour tube en plastique boulonné
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-PP-6T Polypropylène 3/8 po - - 304-S3-PA-8T Polyamide 1/2 po - - 304-S3-PP-18TM Polypropylène 18 mm - - 316-S3-PP-8T Polypropylène 1/2 po - - 304-S1-PP-6TM Polypropylène 6 mm - - 304-S1-PP-4T Polypropylène 1/4 po - - 304-S5-PP-20T Polypropylène 1 1/4 po - - 304-S1-PP-12TM Polypropylène 12 mm - - 304-S1-PP-8TM Polypropylène 8 mm - - 304-S3-PP-16T Polypropylène 1 po - - 304-S3-PP-16TM Polypropylène 16 mm - - 304-S3-PP-8T Polypropylène 1/2 po - - 304-S3-PA-16T Polyamide 1 po - - 304-S1-PP-10TM Polypropylène 10 mm - - 304-S5-PP-24T Polypropylène 1 1/2 po - - 304-S1-PA-4T Polyamide 1/4 po - - 304-S3-PP-14T Polypropylène 7/8 po - - 304-S3-PP-12T Polypropylène 3/4 po - - 304-S3-PP-10T Polypropylène 5/8 po - - 304-S3-PP-25TM Polypropylène 25 mm - - -
Support System — Plaque à souder
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S6-WP Acier inoxydable 304 - Longueur 87,9 mm (3,46 po) - 304-S3-WP Acier inoxydable 304 - Longueur 50,0 mm (1,97 po) - 304-S1-WPM Acier inoxydable 304 - Longueur 36 mm (1,42 po) - 304-S1-WP Acier inoxydable 304 - Longueur 36,1 mm (1,42 po) - 304-S5-WP Acier inoxydable 304 - Longueur 70,1 mm (2,76 po) - -
Support System — Plaque à souder allongée
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1-WPEM Acier inoxydable 304 - Longueur 64 mm (2,52 po) - 304-S6-WPE Acier inoxydable 304 - Longueur 116 mm (4,57 po) - 304-S5-WPE Acier inoxydable 304 - Longueur 100 mm (3,94 po) - 304-S1-WPE Acier inoxydable 304 - Longueur 64,0 mm (2,52 po) - 304-S3-WPE Acier inoxydable 304 - Longueur 78,0 mm (3,07 po) - -
Support System — Support jumelé pour tubes en plastique boulonné
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-6TM Polypropylène 6 mm - - 304-S3T-PP-12T Polypropylène 3/4 po - - 304-S1T-PP-6T Polypropylène 3/8 po - - 304-S1T-PP-10TM Polypropylène 10 mm - - 304-S3T-PP-16T Polypropylène 1 po - - 304-S3T-PP-8T Polypropylène 1/2 po - - 304-S1T-PP-4T Polypropylène 1/4 po - - -
Support System — Plaque à souder pour support jumelé
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-WP Acier inoxydable 304 - Longueur 36,1 mm (1,42 po) - 304-S3T-WP Acier inoxydable 304 - Longueur 70,1 mm (2,76 po) - 304-S1T-WPM Acier inoxydable 304 - Longueur 37 mm (1,46 po) - -
Support System — Support pour tuyau en plastique boulonné
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S5-PP-16P Polypropylène 1 po - - 304-S5-PP-20P Polypropylène 1 1/4 po - - 304-S6-PP-24P Polypropylène 1 1/2 po - - 304-S3-PP-8P Polypropylène 1/2 po - - 304-S6-PP-32T Polypropylène 2 po - - 304-S5-PP-12P Polypropylène 3/4 po - - -
Support System — Bandes de support pour tubes
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-TSS-6 Polypropylène 3/8 po - - MS-TSS-8 Polypropylène 1/2 po - - MS-TSS-4 Polypropylène 1/4 po - - -
Support System — Écrou sur support
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-SNM Acier inoxydable 316 - - - S-S0-SNM Acier au carbone - - - SS-S0-SN Acier inoxydable 316 - - - S-S0-SN Acier au carbone - - - -
Tube Benders — Hand Tube Benders — Cintreuse manuelle
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-HTB-4 - 1/4 po - Rayon de cintrage 3/4 po MS-HTB-4T - 1/4 po - Rayon de cintrage 9/16 po MS-HTB-6T - 3/8 po - Rayon de cintrage 15/16 po MS-HTB-8 - 1/2 po - Rayon de cintrage 1 1/2 po MS-HTB-12M - 12 mm - Rayon de cintrage 38 mm MS-HTB-6M - 6 mm - Rayon de cintrage 15 mm MS-HTB-8M - 8 mm - Rayon de cintrage 24 mm MS-HTB-10M - 10 mm - Rayon de cintrage 24 mm MS-HTB-5 - 5/16 po - Rayon de cintrage 15/16 po MS-HTB-2 - 1/8 po - Rayon de cintrage 9/16 po MS-HTB-3M - 3 mm - Rayon de cintrage 15 mm -
Tube Cutting and Preparation — Roulette
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-TCW-308 - - - - -
Swaging Tools — Manual Pre-Swaging Tools — Outils de présertissage
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-ST-200 - - - - MS-ST-400GA - 1/4Â po - - MS-ST-8M0GA - 8Â mm - - MS-ST-16M0GA - 16Â mm - - MS-ST-600GA - 3/8Â po - - MS-ST-1210 - - - - MS-ST-1610 - - - - MS-ST-10M0GA - 10Â mm - - MS-ST-810GA - 1/2Â po - - MS-ST-12M0GA - 12Â mm - - MS-ST-1010GA - 5/8Â po - - MS-ST-6M0GA - 6Â mm - - -
Tube Cutting and Preparation — Outil d'ébavurage
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-TDT-24 - - - - -
Tube Cutting and Preparation — Couteau d'ébavurage
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-44CT-27 - - - - -
Support System — Écrou de rail
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RN CF8M - - - SS-S0-RNM CF8M - - - -
Tube Cutting and Preparation — Vis de roulette
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-TC-SCREW - - - - -
Support System — Support jumelé pour tubes en plastique boulonné
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-PP-12TM Polypropylène 12 mm - -
Product Availability by Store Location
Hours