Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
Stainless Steel Pipe Fitting, Hollow Hex Plug, 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Hollow Hex Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Filetages et raccordsGuide d’identification
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37020572 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 22560208 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 40141706 |
UNSPSC (10.0) | 40173507 |
UNSPSC (11.0501) | 40142313 |
UNSPSC (13.0601) | 40173507 |
UNSPSC (15.1) | 40173507 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HPST | Acier inoxydable 316 | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
SS-2-HP | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-2-HPST | 316 Stainless Steel | 5/16-24 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-4-HPST | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-6-HP | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-HPST | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | - | - | View Product |
SS-8-HP | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-HPST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.