text.skipToContent text.skipToNavigation
Quick-connect

Swagelok® Quick-Connects

Connect quickly and with confidence using our wide variety of quick-connect configurations to reduce spillage and air inclusion in your system.

View Quick-Connects

Swagelok® quick-connects allow for connections to be made efficiently and easily without twisting, turning, or wrenching thanks to push-to-connect coupling action.

Swagelok quick-connects are available in a wide range of configurations, stem and body connectors, and end connections. Options include single-end and double-end shutoff models as well as full-flow, instrumentation, miniature, and PTFE-sealed designs.

  • Unless it is keyed, any quick-connect stem will fit any quick-connect body of the same series and size
  • A variety of end connections are available, including tube adapters, ISO and AN threaded connections, and pipe welds
  • Full-flow versions feature a compact design and O-rings that are easily replaced without disassembling the body
  • Miniature versions feature lightweight, compact designs for simple fingertip operation and have low dead volumes that reduce spillage and air inclusion
  • PTFE-sealed versions feature a flush valve design that reduces air inclusion and spillage as well as seals that are recessed for protection

Need assistance with valve selection?

Contact Local Specialists

Quick-Connects Categories

Full-Flow Quick-Connects

Full-Flow Quick-Connects

Full-flow quick-connects offer full flow without orifice restrictions. O-ring is easily replaced without disassembling body.

Instrumentation Quick-Connects

Instrumentation Quick-Connects

Browse instrumentation quick-connects with a single O-ring stem insert for improved containment and a push-to-connect coupling for quick, easy operation.

Miniature Quick-Connects

Miniature Quick-Connects

Use miniature quick-connects with lightweight, compact design for fingertip operation, with low dead volume to minimize spillage and air inclusion.

PTFE-Sealed Quick-Connects

PTFE-Sealed Quick-Connects

PTFE-sealed quick-connects feature a flush valve design that reduces air inclusion and spillage, while ensuring quick, easy operation.

Spare Parts and Accessories

Spare Parts and Accessories

Explore stainless steel quick-connects spare parts and accessories, including stem protectors, body protectors, and pressure-retaining body protectors.

Schnellkupplungen—Kataloge

Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Druckstufen, Auslegungstemperaturen, Optionen und Zubehör.

Swagelok (C<sub>v</sub>)-Rechner zur Berechnung des Durchflusskoeffizienten für Ventile

Berechnung der Durchflussmenge für die Ventilauswahl

Mit unserem Cv-Rechner finden Sie die richtige Ventilgröße für Ihre Anforderungen.

Cv-Rechner nutzen

Ressourcenzentrum

Ventilauswahl für Probenahmesysteme
Tipps zur richtigen Auswahl von Ventilen für industrielle Fluidsysteme

Erfahren Sie mehr über die praktische STAMPED-Methode und wie Sie die idealen Ventile für Ihr Fluid- oder Probenahmesystem auswählen.

Wie sich flüchtige Emissionen in chemischen Anlagen und Raffinerien reduzieren lassen
Wie Sie kostspielige flüchtige Emissionen mithilfe von zertifizierten Ventilen reduzieren

In chemischen Anlagen und Erdölraffinerien stellen flüchtige Emissionen ein immer größeres Problem dar. Mit entsprechend zertifizierten Ventilen für geringe flüchtige Emissionen können Sie Ihren Betrieb schützen und Ihre Profitabilität optimieren. In diesem Beitrag stellen wir diese Ventile vor und gehen darauf ein, wie sie getestet werden und welche Vorteile sie bieten.

Absperrventile in industriellen Fluidsystemen
Was Sie bei der Isolierung industrieller Fluidsysteme mit Absperrventilen beachten müssen

Für die Sicherheit industrieller Fluidsysteme ist es unerlässlich, dass Rohrleitungen vor der Aufnahme von Wartungsarbeiten isoliert werden. Die Installation von zwei Absperrventilen stellt eine der sichersten Möglichkeiten dar, um Rohrleitungen in Fluidsystemen zu isolieren. Erfahren Sie, wie Sie Ihr System richtig konfigurieren.

Montage eines ALD20-UHP-Ventils von Swagelok für den Reinraumeinsatz in der Halbleiterindustrie
Kleines Ventil mit großer Wirkung: Warum ein neues Ventil die Halbleiterproduktion verändern könnte

Erfahren Sie mehr darüber, wie die neueste Innovation in der ALD-Ventiltechnologie neue Möglichkeiten für Hersteller modernster Halbleiter schafft.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.