Dichtscheibe, Edelstahl, für 1/8 Zoll ISO-Außengewinde, zylindrisch (RS), Fluorkautschuk-FPM-Innenring, DIN
Part #: SS-2-RSD-2V
|
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GasketsEngineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Dichtscheibe, Edelstahl, für 1/8 Zoll ISO-Außengewinde, zylindrisch (RS), Fluorkautschuk-FPM-Innenring, DIN
Log in or Register to view price
Catalogs
Gaskets
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
■ Snoop®(スヌープ)漏れ検出液/■ Goop(グープ)ねじ潤滑剤/■ SWAK(スワック)/PTFEテープ/PTFEフリー管用ねじシール剤
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
Specifications
SS-2-RSD-2V — Dichtscheibe, Edelstahl, für 1/8 Zoll ISO-Außengewinde, zylindrisch (RS), Fluorkautschuk-FPM-Innenring, DIN
Attribute | Value |
---|---|
Body Material | Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Restrictor | No |
Gasket Size | 1/8 in. |
Inner Ring | Fluorocarbon FKM Inner Ring, DIN |
eClass (4.1) | 23070101 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071500 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 31181500 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401704 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | 304Lステンレス鋼 | - | - | - | - | View Product |
304L-16-RSNB-2 | 304Lステンレス鋼 | - | - | - | - | View Product |
304L-2-RSNB-2 | 304Lステンレス鋼 | - | - | - | - | View Product |
304L-4-RSNB-2 | 304Lステンレス鋼 | - | - | - | - | View Product |
304L-6-RSNB-2 | Edelstahl 304L | - | - | - | - | View Product |
CU-12-RP-2 | Kupfer | - | - | - | - | View Product |
CU-2-RP-2 | Kupfer | - | - | - | - | View Product |
CU-4-RG-2 | Kupfer | - | - | - | - | View Product |
CU-4-RP-2 | Cuivre | - | - | - | - | View Product |
CU-6-RP-2 | Cuivre | - | - | - | - | View Product |
CU-8-RG-2 | Cuivre | - | - | - | - | View Product |
CU-8-RP-2 | Kupfer | - | - | - | - | View Product |
S-12-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-16-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-2-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-4-RS-2B | Kohlenstoffstahl | - | - | - | - | View Product |
S-4-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-6-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
S-8-RS-2V | Kohlenstoffstahl | - | - | - | - | View Product |
SS-12-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-12-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-12-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-16-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-16-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-20-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-2-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-4-RP-2 | Edelstahl | - | - | - | - | View Product |
SS-4-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-4-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-4-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-6-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-6-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-6-RSD-2V | Edelstahl | - | - | - | - | View Product |
SS-8-RS-2B | Edelstahl | - | - | - | - | View Product |
SS-8-RS-2V | Edelstahl | - | - | - | - | View Product |
SS-8-RSD-2V | Edelstahl | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.