text.skipToContent text.skipToNavigation

Stainless Steel Toggle Valve, 1/8 in. Swagelok Tube Fitting

Part #: SS-OGS2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.11
Flow Pattern Straight (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.080 in
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Straight Pattern, Manual Actuation

On-off operation is quick and easy with the toggle valve.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Toggle Valve, 1/8 in. Swagelok Tube Fitting

Part #: SS-OGS2
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Manual Actuation
On-off operation is quick and easy with the toggle valve.

Specifications

SS-OGS2 — Stainless Steel Toggle Valve, 1/8 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.11
Flow Pattern Straight (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.080 in
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1GF2 真ちゅう 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
B-1GF4 真ちゅう 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
B-1GM4 真ちゅう 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
B-1GS4 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
B-OGS2 真ちゅう 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-1GF4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-1GS4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-1GS6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-1GS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-1GS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.