| Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. FNPT, 4.3 Cv 
                                    型番: SS-4P6T4 | ||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 仕様
 2方タイプ・ストレート型シンプルでコンパクトな設計でフル・フローおよび確実な締め切りを実現するスウェージロック1/4回転式プラグ・バルブを使用すれば、低トルクかつ1/4回転で開閉することができます。1/4回転式プラグ・バルブは、経済的ながら信頼性の高いボール・バルブの代替品で、さまざまな材質のボディ / シールをご用意しております。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment. 
    Safe Product Selection
     The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. | 
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
2方タイプ・ストレート型
P4T 및 P6T 시리즈; 최대 사용 압력 3000 psig (206 bar); Swagelok® 튜브 피팅 및 NPT/ISO 경사나사 연결구; 1/8 ~ 1/2 in. 및 6 ~ 12 mm 크기; 황동 및 316 스텐레스강 재질
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Select the proper template (P4T or P6T). Use the template to mark the location of the mounting bracket holes and the center hole. Drill holes to the required diameter and countersink depth shown on the template.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
仕様
SS-4P6T4 — Stainless Steel Quarter Turn Instrument Plug Valve, 1/4 in. FNPT, 4.3 Cv
| 属性 | 値 | 
|---|---|
| ボディ材質 | 316 Stainless Steel | 
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) | 
| コネクション1 サイズ | 1/4 in. | 
| コネクション1 タイプ | Female NPT | 
| コネクション2 サイズ | 1/4 in. | 
| コネクション2 タイプ | Female NPT | 
| 最大Cv | 4.3 | 
| ハンドル・カラー | Green | 
| ハンドル・タイプ | Directional | 
| eClass (4.1) | 37010416 | 
| eClass (5.1.4) | 37010416 | 
| eClass (6.0) | 37010416 | 
| eClass (6.1) | 37010416 | 
| eClass (10.1) | 37010416 | 
| UNSPSC (4.03) | 40141600 | 
| UNSPSC (10.0) | 40141626 | 
| UNSPSC (11.0501) | 40141626 | 
| UNSPSC (13.0601) | 40141626 | 
| UNSPSC (15.1) | 40141626 | 
| UNSPSC (17.1001) | 40183109 | 
資料
類似製品
| 
                        型番 | 
                        ボディ材質 | 
                        コネクション1 サイズ | 
                        コネクション1 タイプ | 
                        コネクション2 サイズ | 
                        コネクション2 タイプ | |
|---|---|---|---|---|---|---|
| B-2P4T | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-2P4T4 | 真ちゅう | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | 製品を見る | 
| B-4P4T | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-4P4T1 | 真ちゅう | 1/4 インチ | NPTおねじ | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-4P4T2 | 真ちゅう | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る | 
| B-4P4T4 | 真ちゅう | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る | 
| B-4P4T4-RT | 真ちゅう | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | 製品を見る | 
| B-4P4T5 | 真ちゅう | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | 製品を見る | 
| B-6P4T | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-6P4T-MM | 真ちゅう | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | 製品を見る | 
| B-6P6T | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-8P6T | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | 製品を見る | 
| B-8P6T4 | 真ちゅう | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | 製品を見る | 
| PFA-43S4 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| PFA-43S4-PM | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-10P6T-MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | 製品を見る | 
| SS-12P6T-MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | 製品を見る | 
| SS-2P4T | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-2P4T2 | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | 1/8 インチ | NPTおねじ | 製品を見る | 
| SS-2P4T4 | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | 1/8 インチ | NPTめねじ | 製品を見る | 
| SS-2P4T-BK | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | 製品を見る | 
| SS-4P4T4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | 製品を見る | 
| SS-4P4T4-RT | 316 ステンレス鋼 | 1/4 インチ | ISO管用テーパーめねじ | 1/4 インチ | ISO管用テーパーめねじ | 製品を見る | 
| SS-4P4T5 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | 製品を見る | 
| SS-4P4T5-M1 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTめねじ | 製品を見る | 
| SS-4P4T-BK | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T-BL | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T-M1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T-RD | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4T-TE | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4V | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | 製品を見る | 
| SS-4P4V4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る | 
| SS-4P4V-LD | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T-BK | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T-LD | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T-MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T-MM-BK | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P4T-TE | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P6T | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-6P6T-M1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | 製品を見る | 
| SS-8P6T | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | 製品を見る | 
| SS-8P6T2 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る | 
| SS-8P6T4 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る | 
| SS-8P6T4-BK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る | 
| SS-8P6T-BK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-8P6T-BL | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-8P6T-LD | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-8P6T-M1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-8P6T-MM | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | 製品を見る | 
| SS-8P6T-TE | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る | 
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.