|
ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、5/8 インチ・サイズSwagelokチューブ継手 2-way stainless steel ball valve with 5/8" Swagelok tube fittings, reinforced PTFE seats, and swing-out design. Rated 2200 PSIG @ 100°F for shutoff flow.
Art.-Nr.: SS-63TS10
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
2-Wege, gerade AusführungDie dreiteiligen Prozess-/Instrumentierungskugelhähne der Serie 60 mit einem einzigartigen federbelasteten Sitz mit kegelförmiger Scheibe, einer federbelasteten, zweiteiligen "Chevron"-Spindelpackung und ihrer dreiteiligen ausklappbaren Konstruktion wurden für Zuverlässigkeit und wenig Wartung konstruiert. Einloggen oder anmelden, um den Preis anzuzeigen 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warnung: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、5/8 インチ・サイズSwagelokチューブ継手
2-way stainless steel ball valve with 5/8" Swagelok tube fittings, reinforced PTFE seats, and swing-out design. Rated 2200 PSIG @ 100°F for shutoff flow.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
2-Wege, gerade Ausführung
1/8 ~ 2 in. 및 6 ~ 25 mm 크기; 스텐레스강, 탄소강, 황동 및 특수 합금 재질; 개폐용 (2-방향) 및 방향 전환용 (3-방향) 밸브 ; 여러 조건을 보정하도록 설계된 시트; 활하중, 2 피스 스템 패킹
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
산소 시스템 안전 산소 시스템을 설계하고 이용하는 책임은 사용자에게 있으며, 산소의 안전한 사용을 위해 반드시 자격을 갖춘 전문가의 도움을 받아야 합니다. 그림 1 범위 본 기술 보고서에서는 산소의 안전한 취급에 필요한 몇 가지 유의사항을 간략히 소개합니다. 뒷 장에 나열된 많은 참조 문서에 이러한 정보들이 나와 있으며 고객에게 서비스로 제공됩니다. 당사는 산소에 관한 전문업체가 아니므로 산소 시스템에 대한 엔지니어링 컨설팅은 하지 않습니다.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Electric Actuator Installation
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Abstract of Cleaning Procedure For Chlorine Series Valves.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Technische Daten
SS-63TS10 — ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、5/8 インチ・サイズSwagelokチューブ継手
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 ステンレス鋼 |
| Reinigungsverfahren | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Größe Verbindung 1 | 5/8 インチ |
| Typ Verbindung 1 | Swagelok®チューブ継手 |
| Größe Verbindung 2 | 5/8 インチ |
| Typ Verbindung 2 | Swagelok®チューブ継手 |
| Flanschdichtungswerkstoff | フルオロカーボンFKM |
| Ventilkörper | 2方タイプ / 締め切り型 / ストレート型 |
| Niedrigemission-zertifiziert | カタログ有り |
| Sitzwerkstoff | 強化PTFE |
| Sitzfederwerkstoff | 316 Stainless Steel |
| Spindellagermaterial | Alloy X750 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| B-63TF8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Produkt anzeigen |
| B-63TS10 | 황동 | 5/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-63TS8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| B-65TF12 | 황동 | 3/4인치 | 암나사 NPT | 3/4인치 | 암나사 NPT | Produkt anzeigen |
| B-65TF16 | 황동 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | Produkt anzeigen |
| S-65TF16 | 탄소강 | 1인치 | 암나사 NPT | 1인치 | 암나사 NPT | Produkt anzeigen |
| SS-62EF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-62PS4-5228 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-62TF4 | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-62TF4-JL | 316 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Produkt anzeigen |
| SS-62TF4RT | 316 스테인리스강 | 1/4인치 | 암나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | Produkt anzeigen |
| SS-62TS10MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS4-JK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS4-JL | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS4-JLK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS6-JK | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS6-JL | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS6-JLK | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | Produkt anzeigen |
| SS-62TS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TS8MM | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-62TSC8 | Edelstahl 316 | 1/2 Zoll | Sanitärflansch-Fitting | 1/2 Zoll | Sanitärflansch-Fitting | Produkt anzeigen |
| SS-62TVCR4 | Edelstahl 316 | 1/4 Zoll | VCR®-Verschraubung mit Metalldichtung | 1/4 Zoll | VCR®-Verschraubung mit Metalldichtung | Produkt anzeigen |
| SS-62TW6T35-3 | Edelstahl 316 | 3/8 Zoll | Rohrverlängerung | 3/8 Zoll | Rohrverlängerung | Produkt anzeigen |
| SS-63ES8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63PF8-2839 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63PS8-2839 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TF6 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8-33C | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8-JK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8-JL | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8-LLK | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-63TF8RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-63TS12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS12-JK | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS12-JL | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS16MM | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 16 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS18MM | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 18 mm | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-33C | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-E | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-JK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-JL | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-JLK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-LLK | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TS8-T | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-63TSW12T | Edelstahl 316 | 3/4 Zoll | Muffenschweißende | 3/4 Zoll | Muffenschweißende | Produkt anzeigen |
| SS-63TSW8P | Edelstahl 316 | 1/2 Zoll | Rohrmuffenschweißende | 1/2 Zoll | Rohrmuffenschweißende | Produkt anzeigen |
| SS-63TSW8T | Edelstahl 316 | 1/2 Zoll | Muffenschweißende | 1/2 Zoll | Muffenschweißende | Produkt anzeigen |
| SS-63TVCR8 | Edelstahl 316 | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | 1/2 Zoll | VCR®-Verbindung mit Metalldichtscheibe | Produkt anzeigen |
| SS-65TF12 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-65TF12-JL | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-65TF12RT | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-65TF16 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-65TF16-JL | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-65TF16RT | Edelstahl 316 | 1 Zoll | Kegeliges ISO-Innengewinde | 1 Zoll | Kegeliges ISO-Innengewinde | Produkt anzeigen |
| SS-65TS16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | Produkt anzeigen |
| SS-65TS16-JL | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-65TS16-SC11 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-65TS25MM | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 25mm | Swagelok® 튜브 피팅 | Produkt anzeigen |
| SS-65TSC16 | Acero inoxidable 316 | 1 pulg. | Accesorios con Brida Sanitaria | 1 pulg. | Accesorios con Brida Sanitaria | Produkt anzeigen |
| SS-65TSW12P | Acero inoxidable 316 | 3/4 pulg. | Soldadura de tubería por encastre | 3/4 pulg. | Soldadura de tubería por encastre | Produkt anzeigen |
| SS-65TSW16P | Acero inoxidable 316 | 1 pulg. | Soldadura de tubería por encastre | 1 pulg. | Soldadura de tubería por encastre | Produkt anzeigen |
| SS-65TSW16T | Acero inoxidable 316 | 1 pulg. | Soldadura de tubo por encastre | 1 pulg. | Soldadura de tubo por encastre | Produkt anzeigen |
| SS-67TF20 | Acero inoxidable 316 | 1 1/4 pulg. | NPT hembra | 1 1/4 pulg. | NPT hembra | Produkt anzeigen |
| SS-67TF24 | Acero inoxidable 316 | 1 1/2 pulg. | NPT hembra | 1 1/2 pulg. | NPT hembra | Produkt anzeigen |
| SS-67TS24 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-67TSW24P | Acero inoxidable 316 | 1 1/2 pulg. | Soldadura de tubería por encastre | 1 1/2 pulg. | Soldadura de tubería por encastre | Produkt anzeigen |
| SS-68TF32 | Acero inoxidable 316 | 2 pulg. | NPT hembra | 2 pulg. | NPT hembra | Produkt anzeigen |
| SS-68TSW32P | Acero inoxidable 316 | 2 pulg. | Soldadura de tubería por encastre | 2 pulg. | Soldadura de tubería por encastre | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.