Swagelok® Swaging Tools
Swagelok swaging tools are designed to streamline the installation of Swagelok tube fittings. These tools preswage ferrules onto tubes, which simplifies installation in tight spaces and expedites the process when many Swagelok fittings are needed.
Request More InformationSwagelok swaging tools help you achieve reliable and efficient tubing connections in demanding applications. Several types of Swagelok swaging tools are available to simplify tube fitting installation.
페럴 장착기 카테고리
대용량 페럴 장착기, HVSU 시리즈
Swagelok 너트 및 페럴을 스테인리스강 튜빙에 손쉽게 장착(preswage)할 수 있도록 설계된 Swagelok® 대용량 페럴 장착기(HVSU)에 대해 자세히 알아보십시오.
멀티-헤드 페럴 장착기, MHSU 시리즈
Swagelok® 유압식 페럴 장착기를 사용하면 조립 전 튜빙에 페럴을 사전 장착하여 조립 및 설치 시간과 작업자 오류를 줄일 수 있습니다.
Swaging Tool Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You
Using a Swagelok® Multihead Swaging Unit
Learn how to use a Swagelok multihead hydraulic swaging unit (MHSU) to pre-swage a set of ferrules to specific tubing sizes.
Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
導入事例:人件費削減を実現したチューブ曲げソリューション
スウェージロックのサポートによって、Green Alternative Systems(GAS)社は製造時間を75%短縮し、年間で22万4,000ドルもの人件費を削減することに成功しました。今回は、両社による協業の成果を紹介します。