![ptfe core hose smooth bore s series](https://www.swagelok.com/assets/images/sap-content/banners/hoses-flexible-tubing-1400x411.jpg)
Swagelok® PTFE Core Hose Smooth Bore, S-Series
S series is a highly flexible, silicone-covered PTFE smooth-bore core hose that is commonly used where flexibility and chemical compatibility are desired.
Request More InformationS series is a highly flexible, silicone-covered PTFE smooth-bore core hose with a 304 stainless steel braid promoting hose pressure containment. The silicone cover provides smooth, noncontaminating, easy-to-clean surface and insulation from internal system fluid temperature extremes. This hose is commonly used where flexibility and chemical compatibility are desired.
A size of range of 1/8 to 1 inch, working pressures from vacuum to 3500 psig (240 bar), and a variety of end connections allow the S series hose to meet the needs of a range of systems. The fiber braid is bonded to the core with a patent-pending process supports core to resist kinking. An optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom assemblies are available with other options including hose covers and tags.
Every S series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).
Specifications
Materials | Core: PTFE Reinforcement: 304 SS braid End connections: 316 SS |
Nominal Hose Sizes | 1/8 through 1 in. |
Working Pressures | Vacuum to 3500 psig (240 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings; Swagelok tube adapters; female pipe threads, NPT, with JIC (AN) 37° union; male pipe threads, NPT, with JIC (AN) 37° union; sanitary Kwik-Clamps; sanitary Kwik-Clamp 90° Elbows; sanitary Kwik-Clamp 45° Elbows; tube butt welds; SAE 37° (JIC) female swivel fittings; female cam and groove; male cam and groove; tube stubs, annealed; female VCO® O-ring face seal fittings; female VCR® metal gasket face seal fittings; TS series sanitary clamps; male pipe threads, ISO/BSP tapered (ISO 7); male ISO/BSP parallel threads with 60° male cone (ISO 228); female pipe threads, ISO/BSP tapered (ISO 7); female ISO/BSP parallel threads (ISO 228); female swivel ISO/BSP parallel threads with 30° cone; female swivel ISO/BSP parallel threads with 60° cone; JIS(A)/ISO 2852-type sanitary; ISO-KF vacuum flange; sanitary DIN 11864-3 series A, form A, clamp ferrule with groove; female DIN 11851 with nut; ASME Class 150 lap joint flange; JIS 10K lap joint flange; DIN PN10 lap joint flange; sanitary I-line male; sanitary I-line female; sanitary (DIN 32676); and sanitary (ISO 2852) |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
内管材料有金属, PTFE, PFA, 乙烯树脂, 尼龙, 聚乙烯和橡胶; 公称软管尺寸 1/8 到 2 in.; 多种英制和公制端接; 可提供定制长度; 可选的外层, 标签和测试
![Swagelok hose management services engineer](https://www.swagelok.com/assets/images/sap-content/featured-resources/hose-management-1400x610.jpg)
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
![Swagelok hose and flexible tubing](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-safety-260x154.jpg)
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
![Industrial hose maintenance](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/industrial-hose-maintenance-260x154.jpg)
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
![Swagelok hose and flexible tubing](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-replacement-core-260x154.jpg)
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
![Industrial hose reinforcement types](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/select-right-hose-reinforcement-260x154.jpg)
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.