text.skipToContent text.skipToNavigation
miniature modular systems

Swagelok® Miniature Modular Systems

Increase efficiency and decrease footprint with Swagelok analytical miniature modular systems. These modular platform components and systems reduce design and assembly time and yield reliable results.

Contact a Local Specialist

Swagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.

MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.

Register for Sampling System Training

Specifications

Stream Selector System (SSV Series)
  • Provides double-block-and-bleed (DBB) operation in a single compact module
  • Conventional NPT and ANSI/ISA 76.00.02 compatible designs
  • System pressures to 250 psig (17.2 bar) with 40 psig (2.8 bar) actuation pressure
Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility
Modular Platform Components (MPC) ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform

Miniature Modular Systems Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Case Study: Charbonneau Industries Enhances Production with Swagelok Custom Fluid System Assemblies
Enhancing Production with Custom Fluid System Assemblies

Learn how Swagelok Custom Solutions helped Charbonneau Industries focus on their core capabilities by speeding production, reducing labor costs and securing system quality with prefabricated thermal relief valves systems.

Dieser Vorgang kann einige Minuten dauern. Bitte haben Sie etwas Geduld und bleiben Sie auf der Seite.