Filters — Coalescing Filters
Filters available with these specifications:
- 1/8 to 1/4 in. (6 mm)
- 0°F (–17°C) to 400°F (204°C)
- 316 stainless steel
- 760 psig (52.3 bar) to 1000 psig (68.9 bar)
- 48 to 700 std L/min (1.7 to 25 std ft3/min) maximum flow rate
Your local authorized Swagelok sales and service center may have additional options.
-
Coalescing Filters — Koaleszenzfilter
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FCB Edelstahl 316 1/4 Zoll Swagelok® Verschraubung mit Druckschraube 1/4 Zoll Swagelok® Verschraubung mit Druckschraube SS-FCE Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde
Product Availability by Store Location
Hours