|
Шаровой кран высокого давления с 3-компонентным корпусом из нерж. стали, седла из политрифторхлорэтилена (PCTFE), трубный обжимной фитинг Swagelok 8 мм
부품 번호: SS-83KS8MM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
2-Way 직선형트러니언 스타일 83 및 H83 시리즈 볼 밸브는 저압 및 고압 애플리케이션에서 내구성 높은 서비스를 제공합니다. 이 제품의 특징은 소형, 대유량 설계와 낮은 작동 토크, 넓은 온도 범위이며, ECE R110 형식 승인을 포함하여 주문할 수 있습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Шаровой кран высокого давления с 3-компонентным корпусом из нерж. стали, седла из политрифторхлорэтилена (PCTFE), трубный обжимной фитинг Swagelok 8 мм
로그인 또는 회원가입하여 가격 보기
카탈로그
2-Way 직선형
Druckraten bis 689 bar (10 000 psig); 6 bis 12 mm und 1/8 bis 1/2 Zoll Swagelok®-Rohrverschraubungen oder NPT-Endanschlüsse; Edelstahl 316
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Kugelhähne der Ser ien 40G, 40, 60, 83, H83 und SK AFS-Kugelhähne, Betätigungsdrehmoment des Hahns berechnen, Steuerköpfe und verwandte Komponenten auswählen, Montagebügelsätze auswählen
사양
SS-83KS8MM — Шаровой кран высокого давления с 3-компонентным корпусом из нерж. стали, седла из политрифторхлорэтилена (PCTFE), трубный обжимной фитинг Swagelok 8 мм
| 속성 | 값 |
|---|---|
| 몸체 재질 | Нержавеющая сталь 316 |
| 세정 공정 | Стандартная инструкция по очистке и упаковке (SC-10) |
| 연결구 1 크기 | 8 мм |
| 연결구 1 종류 | Трубный обжимной фитинг Swagelok® |
| 연결구 2 크기 | 8 мм |
| 연결구 2 종류 | Трубный обжимной фитинг Swagelok® |
| CV 최대 | 1.5 |
| 유로 형태 | 2-ходовые, отсечные, прямые |
| 핸들 색상 | Черный |
| 핸들 스타일 | Рукоятка из фенопласта |
| 저누출 인증 | Да |
| 오리피스 | 0,187 дюйма / 4,7 мм |
| 실온 압력 등급 | 6000 фунтов на кв. дюйм, ман. при 100 °F / 413 бар при 37 °C |
| 시트 재질 | Политрифторхлорэтилен (PCTFE) |
| 서비스 클래스 | Общего назначения |
| 테스트 | Испытание согласно WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183106 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-4SKPF4 | Edelstahl 316 | 1/4 Zoll | NPT-Innengewinde | 1/4 Zoll | NPT-Innengewinde | 제품 보기 |
| SS-4SKPM4 | Edelstahl 316 | 1/4 Zoll | NPT-Außengewinde | 1/4 Zoll | NPT-Außengewinde | 제품 보기 |
| SS-4SKPS4 | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-4SKPS4-LH | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-4SKPS6 | Edelstahl 316 | 3/8 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-4SKPS6MM | Edelstahl 316 | 6 mm | Swagelok®-Rohrverschraubung | 6 mm | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-4SKPS8MM | Edelstahl 316 | 8 mm | Swagelok®-Rohrverschraubung | 8 mm | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-6FKBF8 | Edelstahl 316 | 1/2 Zoll | NPT-Innengewinde | 1/2 Zoll | NPT-Innengewinde | 제품 보기 |
| SS-83KF2 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | 제품 보기 |
| SS-83KF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-83KF8 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 제품 보기 |
| SS-83KS10MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83KS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83KS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83KS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83KS6MM | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83KS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83PF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 제품 보기 |
| SS-83PS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83PS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83PS6MM | Edelstahl 316 | 6 mm | Swagelok®-Rohrverschraubung | 6 mm | Swagelok®-Rohrverschraubung | 제품 보기 |
| SS-83PS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83TS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83TS6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-83TS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 제품 보기 |
| SS-8FKBF8 | Edelstahl 316 | 1/2 Zoll | NPT-Innengewinde | 1/2 Zoll | NPT-Innengewinde | 제품 보기 |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.