Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series
Your local authorized Swagelok sales and service center may have additional options.
-
Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series — Válvulas de Alivio Ajustables
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeKVV11DE1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra KVV11DI1 Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra KVV11DG1 Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra -
Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series — Válvula de Aguja de Alta Presión
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4R3A1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. Racor Swagelok® SS-4R3A5 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4R3A5-BU Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4R3A5-EP Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4R3A5-KZ Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4R3A5-NE Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-4R3A5-RT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica SS-R4M8F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra SS-R4M8S8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. Racor Swagelok® SS-4R3A-BU Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-4R3A-EP Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-4R3A-KZ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-6R3A-MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-8R3A-MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® SS-R4S12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® SS-R4S8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-4R3A Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® -
Relief Valves — Proportional Relief Valves, R3, R4, RL3, and RL4 Series — Válvula de Alivio de Baja Presión
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-RL3M4-F4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-RL3M4F4-RT Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Hembra ISO/BSP cónica SS-RL3S4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-RL3S4-SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-RL3S6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-RL4M8F8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra SS-RL3S4-EP Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-RL3S4-MO Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-RL3S8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® SS-RL4M8S8 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. Racor Swagelok® SS-RL4S8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-RL3S4-KZ-11602 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-RL4S12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® SS-RL3M4-S4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. Racor Swagelok®
Product Availability by Store Location
Hours