피팅
이 사양에 사용 가능한 피팅:
- 1/16~2인치(2~50 mm)
- 직선형, 엘보우, 크로스, 티, 튜브 어댑터, 캡 및 플러그, 교체 부품
- 316 스테인리스강, 6-Moly, 400 합금, 600 합금, 625 합금, 825 합금, C-276 합금, 알루미늄, 황동, 탄소강, PFA, PTFE, 2507 합금, 티타늄(grade 4)
- 최대 1900 psig(130 bar)~60,000 psig(4134 bar)
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-6-A-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male ISO Tapered Thread SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT SS-16-A 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-2-A-2RT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Tapered Thread SS-4-A-4RS 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder SS-4-AG-4 316 Stainless Steel 1/4 in. Female ISO Parallel Thread 1/4 in. Male NPT SS-4-AN-1-4 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/4 in. Male NPT SS-4-SAE-1-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male NPT SS-4-SAE-7-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Female NPT SS-6-A-6RS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder SS-6-AG-6 316 Stainless Steel 3/8 in. Female ISO Parallel Thread 3/8 in. Male NPT SS-6-AN-1-6 316 Stainless Steel 9/16-18 in. Male JIC Thread 3/8 in. Male NPT SS-6-AT-6 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male NPT SS-6-SAE-1-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male NPT SS-6-SAE-7-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Female NPT SS-8-A 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT SS-8-A-8RT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Tapered Thread SS-8-AN-1-8 316 Stainless Steel 3/4-16 in. Male JIC Thread 1/2 in. Male NPT SS-8-SAE-1-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Male NPT SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT SS-12-A-12RT 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Tapered Thread SS-2-A-2RS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder SS-4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-A-4RT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Tapered Thread SS-4-AN-1-2 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/8 in. Male NPT SS-4-AT-4 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Male NPT SS-4-SAE-1-4AN 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male JIC Thread SS-8-A-8RS 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder SS-8-AG-8 316 Stainless Steel 1/2 in. Female ISO Parallel Thread 1/2 in. Male NPT SS-8-AT-8 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Male NPT SS-8-SAE-7-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Female NPT SS-6-A 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-6-A-6RT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Tapered Thread SS-6-AN-1-4 316 Stainless Steel 9/16-18 in. Male JIC Thread 1/4 in. Male NPT SS-6-SAE-1-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Male NPT SS-6-SAE-1-6AN 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male JIC Thread SS-6-SAE-7-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Female NPT -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
B-12-SE Brass 3/4 in. Female NPT 3/4 in. Male NPT B-4-SE Brass 1/4 in. Female NPT 1/4 in. Male NPT B-6-SE Brass 3/8 in. Female NPT 3/8 in. Male NPT B-8-SE Brass 1/2 in. Female NPT 1/2 in. Male NPT SS-12-SE 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-16-SE 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT SS-2-SE 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-4-SE 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SE-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-6-SE 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-8-SE 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
B-4-BT Brass 1/4 in. Female NPT 1/4 in. Female NPT B-4-ST Brass 1/4 in. Female NPT 1/4 in. Male NPT B-8-ST Brass 1/2 in. Female NPT 1/2 in. Male NPT SS-12-ST 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-2-BT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-2-ST 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-4-BT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4-ST 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-6-BT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6-ST 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-8-BT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8-ST 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT
매장 위치로 구입 가능한 제품 보기
시간