Sample Cylinders
Cylinders available with these specifications:
- 10 to 3785 cm3 sizes
- 316L or 304L stainless steel, Alloy 400
- –65°F (–53°C) to 850°F (454°C)
- 1800 psig (124 bar) to 5000 psig (344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Double-Ended Cylinders — DOT-konforme Zylinder von Swagelok
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF2-40 Edelstahl 304L 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde 304L-HDF4-1000 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-1000T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-150 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-1GAL Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-2250 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-300 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-300-T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-400 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-50 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-500 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-500-T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-75 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF8-1000 Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde 304L-HDF8-1GAL Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde 304L-HDF8-2250 Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde 316L-50DF4-150 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-50DF4-300 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-50DF4-500 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-HDF4-1000 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-HDF4-150 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-HDF4-300 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-HDF4-500 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 316L-HDF4-300-12457 Edelstahl 316L 1/4 Zoll NPT-Innengewinde 1/4 Zoll NPT-Innengewinde -
Double-Ended Cylinders — TPED-konforme Zylinder von Swagelok
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-HDF4-1000-PD Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-2250-PD Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-300-PD Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 304L-HDF4-500-PD Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde -
Double-Ended Cylinders — Miniatur-Probenentnahmezylinder
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CD-TW-50 Edelstahl 316 3/8 Zoll Rohrstutzen 3/8 Zoll Rohrstutzen SS-4CD-TW-10 Edelstahl 316 3/8 Zoll Rohrstutzen 3/8 Zoll Rohrstutzen SS-4CD-TW-25 Edelstahl 316 3/8 Zoll Rohrstutzen 3/8 Zoll Rohrstutzen
Product Availability by Store Location
Hours