Alle Produkte
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
VCR® Metal Gasket Face Seal Fittings — Bulkheads — Straights
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 26LV-4-HVCR-61-6TB7P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld 6LV-4-VCR-61-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Tube Butt Weld SS-4-VCR-61 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting SS-4-VCR-A1-400 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-VCR-61 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-61P 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-61S 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. VCR® Metal Gasket Face Seal Fitting SS-8-VCR-A1-810 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-4-VCR-A1-4M 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT SS-8-VCR-A1-600 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting 6LV-4-VCR-61-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. Tube Butt Weld SS-4-VCR-61P 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 6LV-4-HVCR-61-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Fitting 3/8 in. Tube Butt Weld
Produktverfügbarkeit je nach Filialenstandort
Stunden