text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 Acero inoxidable 316 5/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-10-TA-7-8 Acero inoxidable 316 5/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1210-A-12ANF Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Hembra AN 37° View Product
SS-12-MTA-1-4 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-12-MTA-1-4RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-4RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-1-6RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-6RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-1-8 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-MTA-1-8RS Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-MTA-1-8RT Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-12-MTA-7-4 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-12-MTA-7-4RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12-MTA-7-8 Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-12-MTA-7-8RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12-MTA-7-8RP Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-12-TA-1-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-12-TA-1-12AN Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Macho AN 37° View Product
SS-12-TA-1-12RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-1-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-TA-1-12ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-12W Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12-TA-1-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-12-TA-1-16ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-TA-1-8RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-7-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-12-TA-7-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12-TA-7-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-12-TA-7-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-A-16ANF Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® preensamblado 1 pulg. Hembra AN 37° View Product
SS-16-MTA-1-8 Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-MTA-1-8RS Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16-MTA-7-8RG Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-16-TA-1-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-16-TA-1-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-16-TA-1-16AN Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Macho AN 37° View Product
SS-16-TA-1-16RS Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-16-TA-1-16RT Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-16-TA-1-16ST Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16-TA-1-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-TA-7-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-16-TA-7-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN View Product
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-8-MTA-7-4RG Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-MTA-7-4RT Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-MTA-7-8RG Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-TA-1-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-8-TA-1-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-8-TA-1-4RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-TA-1-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-8-TA-1-6RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-TA-1-6ST Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-TA-1-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-8-TA-1-8AN Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll 37° AN-Außengewinde View Product
SS-8-TA-1-8RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-7-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-8-TA-7-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-TA-7-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-8-TA-7-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-8-TA-7-8RG Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-7-8RP Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-8-TA-7-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.