text.skipToContent text.skipToNavigation
Vacuum (Ultra-Torr) Fittings

Swagelok® Ultra-Torr Vacuum Fittings

Swagelok vacuum fittings and adapters, available in Ultra-Torr straights and tees, are easy to connect and disconnect, saving time and producing repeatable results in vacuum sealing applications.

View Ultra-Torr Vacuum Fittings

Swagelok® Ultra-Torr vacuum fittings are ideal for making quick, easily removed vacuum seals, such as those required when connecting systems to helium leak detectors or connecting metal to glass tubing. These fittings provide consistent seal performance through repeated disconnects and reassemblies in vacuum pressure systems.

Ultra-Torr vacuum fittings feature a knurled nut that allows easy, finger-tight assembly and reliable, repeatable sealing performance. The fitting’s fluorocarbon FKM O-ring seals tightly to glass, metal, or plastic tubing, allowing their use in a variety of vacuum applications.

Need help selecting the right vacuum fittings?

Contact Local Specialists

Ultra-Torr Vacuum Fittings Categories

Male Connectors

Male Connectors

Ultra-Torr male connector fittings are available in a wide range of sizes and feature a knurled nut, making them easy to connect and disconnect.

Spare Parts and Accessories

Spare Parts and Accessories

Explore female nuts and sleeves for use with Ultra-Torr vacuum fittings.

Tube Stubs

Tube Stubs

Ultra-Torr straight tube stubs provide reliable, repeatable sealing performance for glass, metal, or plastic tubing.

Unions

Unions

Ultra-Torr vacuum fitting union straights, elbows, and tees in a variety of sizes are easy to connect and disconnect, saving time and producing repeatable results.

Ultra-Torr Vacuum Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Des ouvriers sur une plateforme pétrolière
Optimiser des applications pétrolières et gazières mettant en œuvre des moyennes pressions avec des raccords à compression

Pour des applications moyenne pression dans des installations pétrolières et gazières de surface, découvrez les avantages des raccords à compression par rapport aux traditionnels raccords filetés à extrémité conique en termes de vitesse d’installation et de performance.

Un employé de Shenyang Blower Works utilise un système fluide construit avec des composants Swagelok
Une sécurité et une fiabilité accrues pour Shenyang Blower Works Group

Découvrez comment Swagelok Shanghai a aidé Shenyang Blower Works Group Corporation à faire faire des économies à ses clients grâce à des équipements plus fiables, tout en améliorant la sécurité de ses installations et le rendement de sa production.

Utilisation d’un calibre de contrôle pour vérifier qu’un raccord pour tube Swagelok a été installé correctement
Installation des raccords pour tubes Swagelok

Cette vidéo montre toutes les étapes de l’installation des raccords pour tubes Swagelok – des raccords qui ont acquis dans le monde entier une réputation de qualité et de fiabilité sur la durée.

This process may take several minutes. Please be patient and remain on the page.